Global icon

Home Series Name
Results:2items
  • HVH-280(Waterproof)
    Recommended

    HVH-280(Waterproof) Series

    Automotive High Voltage Waterproof Connector


    1. Rated current : 30A

       Rated voltage : 600V AC/DC

    2. Low profile and small size

    3. High Heat Resistance

    4. High Vibration Resistance

    5. IPXXB (finger protection) (Compliant with JIS C0920)

    6. IPX9K (high pressure washing) waterproof (Compliant with JIS D 5020)

    7. Reinforced EMI Prevention

    8. CPA (Half-Fit Prevention Mechanism)

    9. Mating Detection Circuit

    • Connector Type
    • Plug, Contact, Socket, Accessory
    • Parts
    • Crimp contact, Shield contact, Wire seal, Holder
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • IP X9K
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 30
    • Number of Positions
    • Remarks on Number of Positions
    • Contact Pitch
    • 9.5 mm
    • Contact Plating
    • Tin
    • Locking Style
    • Rated Current
    • 30.0 A
    • Rated Voltage (AC)
    • AC 600.0 V
    • Rated Voltage (DC)
    • DC 600.0 V
    • Mounting Style
    • Connector Orientation
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 14
    • Recommended Max. Wire Size (AWG)
    • 12
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 120 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
  • ZE064W
    Recommended

    ZE064W Series

    Small and Waterproof Connector for Automotive Interface


    1. Small Size (0.64mm terminal, 2.2mm pitch)

     Space-saving design contributes to device size reduction.

    2. High Vibration Resistance

     The female crimp terminal design includes a doublelayer spring, 3-point contact and 3 serrations in order to surpass the intense vibration requirements for devices mounted in the engine room.

    3. High Heat Resistance

     Can be used at a temperature of 125℃.

    4. Waterproof (IP67/IP69K)

     Hirose's original waterproof design is compliant with IP67/IP69K when mated. With waterproof performance that withstands high pressure washing, ZE064W is suitable for use as an interface connector for automotive and industrial applications used in harsh environments.

    5. Rated Current

     5A (mono-pole power supply) / 2A (Full power supply)

    6. Mating Keys

     Prevents mis-mating when using multiple connectors.

    7. Retainer

     The retainer prevents incomplete terminal insertion and has high contact reliability during cable routing.

    • Connector Type
    • Contact, Housing, Accessory
    • Parts
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • IP 67, 69K
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 30
    • Number of Positions
    • 14, 24
    • Remarks on Number of Positions
    • Contact Pitch
    • 2.2 mm
    • Contact Plating
    • Tin
    • Locking Style
    • Rated Current
    • 5.0 A
    • Rated Voltage (AC)
    • AC 60.0 V
    • Rated Voltage (DC)
    • DC 60.0 V
    • Mounting Style
    • Connector Orientation
    • Straight
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 22
    • Recommended Max. Wire Size (AWG)
    • 20
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
Results:2items