Global icon

Results:8items
  • FX2B
    Recommended

    FX2B Series

    1.27mm Pitch Multi-Function Two Piece, Wire-to-Board Connectors

    Wire-to-Board Type
    (1) Positive lock with easy operation
    (2) Applicable cable/ 28 AWG

    • Connector Type
    • Socket, Header
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 20, 32, 40, 52, 60, 68, 80, 100
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.27 mm
    • Contact Pitch
    • 1.27 mm
    • Connector Length
    • 18.05, 25.67, 27.83, 30.33, 30.75, 35.45, 37.95, 38.37, 40.53, 43.03, 43.45, 48.15, 48.53, 50.65, 53.23, 55.73, 56.15, 58.31, 60.81, 65.93, 68.43, 68.85, 78.63, 81.13 mm
    • Connector Width
    • 7.0, 15.0 mm
    • Connector Height
    • 7.5, 8.75, 12.5, 19.1 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Yes
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 500
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • IDC
    • Recommended Wire Type
    • Flat cable
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 28
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
  • DF11

    DF11 Series

    [SignalBee™]
    2.0mm Pitch, Double-Row Connector (UL/CSA Compliant)

    1. Space-saving on Board
    2. Wide Varieties
    3. Wide Applicable Wire Range

    • Connector Type
    • Header, Plug, Receptacle, Socket, Adapter, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30, 32, 40
    • Rated Current
    • 0.5, 1.0, 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0, 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 11.0, 11.5, 12.0, 13.0, 13.5, 14.0, 15.0, 15.5, 16.0, 17.0, 17.5, 18.0, 19.0, 19.5, 20.0, 21.0, 21.5, 22.0, 23.0, 23.5, 24.0, 25.0, 25.5, 26.0, 27.0, 27.5, 28.0, 29.0, 29.5, 30.0, 31.0, 31.5, 32.0, 33.0, 33.5, 34.0, 35.0, 35.5, 37.0, 37.5, 39.0, 39.5, 47.5 mm
    • Connector Width
    • 5.0, 6.0, 6.09, 6.5, 6.9, 8.0, 9.2 mm
    • Connector Height
    • 5.95, 6.45, 6.6, 7.2, 7.3, 9.2, 13.0 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0, 2.0 μm
    • Housing Color
    • Black, Beige
    • Wire Termination Method
    • Crimping, IDC
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 26, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 26, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -30 ℃
    • Panel Mounting Style
    • Snap-in
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF13

    DF13 Series

    [SignalBee™]

    1.25mm Pitch Compact Crimp Connector (UL Standard Compliant)

    1. Compact Size
    2. Multi-contact
    3. Pick & Place Mounting
    4. Achieve Basic Functionality at a Small Size
    5. UL Certifled

    • Connector Type
    • Header, Socket, Contact, Others
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • UL
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 20, 30, 40
    • Rated Current
    • 1.0, 2.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 150.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 150.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.25 mm
    • Contact Pitch
    • 1.25 mm
    • Connector Length
    • 4.15, 5.4, 6.65, 7.15, 7.9, 8.4, 9.15, 9.65, 10.4, 10.9, 11.65, 12.1, 12.15, 12.9, 13.4, 14.15, 14.65, 15.4, 15.9, 16.65, 17.15, 17.9, 18.35, 18.4, 19.15, 19.65, 20.4, 22.15, 22.9, 23.4, 24.6, 27.85, 29.15, 30.85 mm
    • Connector Width
    • 3.2, 3.4, 3.6, 4.3, 4.8, 5.0, 5.2, 5.5 mm
    • Connector Height
    • 3.4, 3.6, 4.0, 4.3, 4.8, 5.0, 5.4 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 0.76, 1.0 μm
    • Housing Color
    • Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 26, 30, 32
    • Recommended Max. Wire Size (AWG)
    • 26, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF14

    DF14 Series

    [SignalBee™]

    1.25mm Pitch, Low Profile Crimp Connector

    1. Low Profile (Board mounting height: 2.5mm)
    2. Pick & Place Mounting
    3. Four-wall Design

     

    • Connector Type
    • Header, Socket, Contact, Others
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 15, 20, 25, 30
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 150.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 150.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.25 mm
    • Contact Pitch
    • 1.25 mm
    • Connector Length
    • 4.45, 5.7, 6.95, 7.45, 8.2, 8.7, 9.45, 9.95, 10.7, 11.2, 11.95, 12.45, 13.2, 13.7, 14.45, 14.95, 16.2, 17.45, 20.7, 23.7, 26.95, 29.95, 32.6, 33.2, 36.2, 39.45, 42.45, 45.1 mm
    • Connector Width
    • 5.7, 5.8 mm
    • Connector Height
    • 2.3, 2.4, 2.5, 3.1 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board, Standard off-set
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.1, 0.76, 1.0 μm
    • Housing Color
    • Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 32
    • Recommended Max. Wire Size (AWG)
    • 26, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF3

    DF3 Series

    [SignalBee™]

    2mm Pitch Connector for Discrete Wire Connection
    (Product approved by UL CSA Standard)

    1. Correspond to Board Design in Wide Variation
    2. UL, CSA Certified

     

    • Connector Type
    • Header, Plug, Socket, Adapter, Contact, Others
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • JIS, IEC
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15
    • Rated Current
    • 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 6.0, 8.0, 8.5, 10.0, 10.5, 11.0, 12.0, 12.5, 13.0, 14.0, 14.5, 15.0, 16.0, 16.5, 17.0, 18.0, 18.5, 19.0, 20.0, 20.5, 21.0, 22.0, 22.5, 23.0, 24.0, 24.5, 25.0, 26.0, 26.5, 27.0, 28.0, 28.5, 29.0, 30.0, 30.5, 31.0, 32.0, 32.5, 33.0, 34.5, 35.0, 37.0 mm
    • Connector Width
    • 4.58, 4.6, 5.0, 5.6, 5.9, 7.2 mm
    • Connector Height
    • 5.0, 5.6, 5.9, 6.8, 9.6, 11.1 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0, 2.0 μm
    • Housing Color
    • Red, Black, Beige, White, Blue, Brown
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 24, 28
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 28
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -55, -30 ℃
    • Panel Mounting Style
    • Snap-in
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF50

    DF50 Series

    [SignalBee™]

    1mm Pitch, Positive Lock, Wire-to-Board Connector
    1. Secure lock with clear tactile click
    2. Robust design resists prying
    3. Robust and reliable lance design
    4. Vacuum pick up area is provided, no suction cap needed
    5. Compatible with 26 to 32 AWG

    • Connector Type
    • Header, Socket, Contact, Others
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 20, 30, 40, 50
    • Rated Current
    • 1.0, 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 1.0 mm
    • Connector Length
    • 12.28, 13.18, 14.35, 17.28, 18.18, 19.35, 22.28, 23.18, 24.35, 27.28, 28.18, 29.35, 32.5 mm
    • Connector Width
    • 8.35, 8.5, 8.66, 10.78 mm
    • Connector Height
    • 6.0, 7.05, 8.4, 9.0 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.05, 0.38 μm
    • Housing Color
    • Black, Beige, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 26, 30, 32
    • Recommended Max. Wire Size (AWG)
    • 26, 28, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF50A

    DF50A Series

    [SignalBee™]

     

    1mm Pitch, Positive Lock, Wire-to-Board Connector
    *Single row connevtors.
    ​​​​​​​
    1. Secure lock with clear tactile click
    2. Robust design resists prying
    3. Robust and reliable lance design
    4. Vacuum pick up area is provided, no suction cap needed
    5. Compatible with 26 to 32 AWG

    • Connector Type
    • Header, Socket
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16
    • Rated Current
    • 1.0, 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 1.0 mm
    • Connector Length
    • 3.95, 4.95, 5.25, 5.95, 6.25, 6.81, 6.95, 7.25, 7.81, 7.95, 8.25, 8.81, 8.95, 9.25, 9.81, 9.95, 10.25, 10.81, 10.95, 11.25, 11.95, 12.25, 12.81, 12.95, 13.25, 13.95, 14.25, 14.81, 14.95, 15.25, 15.95, 16.25, 16.81, 16.95, 17.25, 17.95, 18.25, 19.25, 20.81 mm
    • Connector Width
    • 5.67, 6.85, 7.6 mm
    • Connector Height
    • 6.0, 6.08, 7.05 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.05, 0.76 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 32
    • Recommended Max. Wire Size (AWG)
    • 26
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • HIF3BA-*PD

    HIF3BA-*PD Series

    In-line Type Ribbon Cable Connector

    1. In-line Type
    This connector can be used for internal wiring cable to cable within equipment.
    2. Compatibility
    This connector is compatible with HIF3A series as well as HIF3B series socket.
    3. Applicable Cable --- UL2651 AWG#28 flat cable
    • Connector Type
    • Plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 10, 16, 20, 26, 30, 34, 40, 50, 60, 64
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 2.54 mm
    • Contact Pitch
    • 2.54 mm
    • Connector Length
    • 31.98, 39.6, 44.68, 52.3, 57.38, 62.46, 70.08, 82.78, 95.48, 100.56 mm
    • Connector Width
    • 8.5 mm
    • Connector Height
    • 33.2, 35.2 mm
    • Mounting Style
    • Mounting Side
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • Contact Plating
    • Gold
    • Plating Thickness
    • Housing Color
    • Black
    • Wire Termination Method
    • IDC
    • Recommended Wire Type
    • Flat cable
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
Results:8items