Global icon

Home Series Name
Results:2items
  • FX20
    Recommended

    FX20 Series

    [FunctionMAX™]

    0.5 mm Pitch, Board to Board Connector with Floating Structure

    1. 0.5 mm pitch
    2. Connection type: Right angle / Vertical
    3. Pin counts : 20, 40, 60, 80, 100, 120 and 140
    4. Floating range: ± 0.6 to 0.8 mm in the X direction and +/- 0.6 mm in the Y direction
    5. A double beam contact structure produces a highly reliable contact (Refer to the figure on the right)
    6. Current capacity: 0.5 A per pin
    7. Effective mating length of 1.5 mm
    8. No conductive trace surface is not specified
    9. Contains the vacuum pick up area needed to allow automatic mounting
    10.Self-aligning and self-guiding structure

     

    • Connector Type
    • Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 15.0, 20.0, 25.0 mm
    • Mated Height (Max.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (STEP)
    • 15.0, 20.0, 25.0, 30.0 mm
    • Number of Positions
    • 20, 40, 60, 80, 100, 120, 140
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55, -15 ℃
  • MDF7

    MDF7 Series

    2.54mm Pitch Bottom Entry Type Connector

    1. Board to Board Size Freely Settable
    2. Integrity of Parts Mounted Surface
    3. Wide Variation
    Single-row product, double-row product, tin plated and gold plated products are lined up.
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • UL
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 2.54 mm
    • Mounting Pitch
    • 2.54 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 2.54, 5.08, 15.0 mm
    • Mated Height (Max.)
    • 5.08, 5.5, 15.0 mm
    • Mated Height (STEP)
    • 5.08, 15.0 mm
    • Number of Positions
    • 3, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 30, 34, 48, 60
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 30, 50
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold, Tin
    • Rated Current
    • 3.0 A
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
Results:2items