Global icon

Home Series Name
Results:2items
  • TM11R

    TM11R Series

    EMI-Protected Modular Jacks

    1. “First-Make/Last Break” shield contacts protect circuit components.
    2. Complies with the ISO 8877 Standard (ISDN Interface Connector)

    • Connector Type
    • Jack, Jack cable
    • Parts
    • Panel Mounting Style
    • Snap-in
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 63, 300, 720 mm
    • Generic Type
    • RJ-11, RJ-45
    • Industry Standard
    • FCC, ISO8877
    • Safety Standards
    • UL
    • Performance Characteristics
    • CAT3, CAT5
    • Transmission Rate
    • 0.01 Gbps
    • Water Resistance
    • Opening Size
    • 6, 8
    • Number of Positions
    • 2, 6, 8
    • Number of Ports
    • 1, 4
    • Metal Shields
    • Yes
    • Wire Termination Method
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.1, 0.5 A
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (DC)
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Mating/Unmating Cycles
    • 200
    • Operating Temperature Max.
    • 60, 80 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Cable Color
  • TM18

    TM18 Series

    2 contacts* Modular Jack (with 6 pos. mating face) for Modem Interface of Notebook PC, Hand-held computer

    1. Low Profile
    2. Space Saving
    3. SMT Jack with Metal Fittings
    * Please contact Hirose for 4, 6 contacts types availabilities.
    • Connector Type
    • Receptacle, Jack
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • RJ-11, RJ-45
    • Industry Standard
    • FCC, ISO8877
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Opening Size
    • 6, 8
    • Number of Positions
    • 6, 8
    • Number of Ports
    • 1
    • Metal Shields
    • No
    • Wire Termination Method
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (DC)
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Mating/Unmating Cycles
    • 200
    • Operating Temperature Max.
    • 80 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Cable Color
Results:2items