Global icon

Results:7items
  • DF63
    Recommended

    DF63 Series

    15A 3.96mm pitch Wire-to-Board Connectors for Internal Power Supply
    (UL, C-UL and TÜV Listed)


    1. Rated for up to 15A
    2. Secure mating and clear tactile click
    3. Prevents incomplete insertion of the crimp contact
    4. Reverse mounting prevention to PCB
    5. Short-circuit prevention
    6. Molded lance design
    7. Suitable for potting
    8. Solder crack prevention

    • Connector Type
    • Header, Plug, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5, 6
    • Rated Current
    • 10.0, 11.0, 12.0, 14.0, 15.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 630.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 630.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 3.96, 7.92 mm
    • Contact Pitch
    • 3.96, 7.92 mm
    • Connector Length
    • 6.2, 8.36, 8.66, 12.32, 12.62, 14.2, 16.28, 16.58, 16.66, 20.24, 20.54, 20.62, 24.2, 24.5, 24.58, 28.54, 32.5 mm
    • Connector Width
    • 8.0, 8.56, 13.3, 14.2 mm
    • Connector Height
    • 8.8, 9.0, 10.0, 23.75 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 18, 22
    • Recommended Max. Wire Size (AWG)
    • 16, 20
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Snap-in
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF11

    DF11 Series

    [SignalBee™]
    2.0mm Pitch, Double-Row Connector (UL/CSA Compliant)

    1. Space-saving on Board
    2. Wide Varieties
    3. Wide Applicable Wire Range

    • Connector Type
    • Header, Plug, Receptacle, Socket, Adapter, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30, 32, 40
    • Rated Current
    • 0.5, 1.0, 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0, 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 11.0, 11.5, 12.0, 13.0, 13.5, 14.0, 15.0, 15.5, 16.0, 17.0, 17.5, 18.0, 19.0, 19.5, 20.0, 21.0, 21.5, 22.0, 23.0, 23.5, 24.0, 25.0, 25.5, 26.0, 27.0, 27.5, 28.0, 29.0, 29.5, 30.0, 31.0, 31.5, 32.0, 33.0, 33.5, 34.0, 35.0, 35.5, 37.0, 37.5, 39.0, 39.5, 47.5 mm
    • Connector Width
    • 5.0, 6.0, 6.09, 6.5, 6.9, 8.0, 9.2 mm
    • Connector Height
    • 5.95, 6.45, 6.6, 7.2, 7.3, 9.2, 13.0 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0, 2.0 μm
    • Housing Color
    • Black, Beige
    • Wire Termination Method
    • Crimping, IDC
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 26, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 26, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -30 ℃
    • Panel Mounting Style
    • Snap-in
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF13

    DF13 Series

    [SignalBee™]

    1.25mm Pitch Compact Crimp Connector (UL Standard Compliant)

    1. Compact Size
    2. Multi-contact
    3. Pick & Place Mounting
    4. Achieve Basic Functionality at a Small Size
    5. UL Certifled

    • Connector Type
    • Header, Socket, Contact, Others
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • UL
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 20, 30, 40
    • Rated Current
    • 1.0, 2.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 150.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 150.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.25 mm
    • Contact Pitch
    • 1.25 mm
    • Connector Length
    • 4.15, 5.4, 6.65, 7.15, 7.9, 8.4, 9.15, 9.65, 10.4, 10.9, 11.65, 12.1, 12.15, 12.9, 13.4, 14.15, 14.65, 15.4, 15.9, 16.65, 17.15, 17.9, 18.35, 18.4, 19.15, 19.65, 20.4, 22.15, 22.9, 23.4, 24.6, 27.85, 29.15, 30.85 mm
    • Connector Width
    • 3.2, 3.4, 3.6, 4.3, 4.8, 5.0, 5.2, 5.5 mm
    • Connector Height
    • 3.4, 3.6, 4.0, 4.3, 4.8, 5.0, 5.4 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 0.76, 1.0 μm
    • Housing Color
    • Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 26, 30, 32
    • Recommended Max. Wire Size (AWG)
    • 26, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF14

    DF14 Series

    [SignalBee™]

    1.25mm Pitch, Low Profile Crimp Connector

    1. Low Profile (Board mounting height: 2.5mm)
    2. Pick & Place Mounting
    3. Four-wall Design

     

    • Connector Type
    • Header, Socket, Contact, Others
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 15, 20, 25, 30
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 150.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 150.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.25 mm
    • Contact Pitch
    • 1.25 mm
    • Connector Length
    • 4.45, 5.7, 6.95, 7.45, 8.2, 8.7, 9.45, 9.95, 10.7, 11.2, 11.95, 12.45, 13.2, 13.7, 14.45, 14.95, 16.2, 17.45, 20.7, 23.7, 26.95, 29.95, 32.6, 33.2, 36.2, 39.45, 42.45, 45.1 mm
    • Connector Width
    • 5.7, 5.8 mm
    • Connector Height
    • 2.3, 2.4, 2.5, 3.1 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board, Standard off-set
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.1, 0.76, 1.0 μm
    • Housing Color
    • Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 32
    • Recommended Max. Wire Size (AWG)
    • 26, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF1B

    DF1B Series

    [SignalBee™]
    2.5mm Pitch Connector for Discrete Wire Connection (UL/CSA Standard Certified Product)

    1. Wide Variety

    • Connector Type
    • Header, Plug, Socket, Contact, In-line plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 18, 20, 22, 24, 26, 28, 30, 32, 34, 36, 40
    • Rated Current
    • 0.5, 1.0, 2.0, 3.0, 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 2.5 mm
    • Contact Pitch
    • 2.5 mm
    • Connector Length
    • 5.0, 7.5, 8.9, 10.0, 11.4, 12.5, 12.9, 13.5, 13.9, 15.0, 15.4, 16.0, 16.4, 17.2, 17.5, 17.9, 18.5, 18.9, 19.7, 20.0, 20.4, 21.0, 21.4, 22.2, 22.5, 22.9, 23.5, 23.9, 24.7, 25.0, 25.4, 26.0, 26.4, 27.5, 27.9, 28.5, 28.9, 29.4, 29.7, 30.0, 30.4, 31.0, 31.4, 32.2, 32.5, 32.9, 33.5, 33.9, 34.4, 34.7, 35.0, 35.4, 36.4, 37.2, 37.5, 37.9, 38.5, 38.9, 39.7, 40.0, 40.4, 41.4, 42.2, 42.5, 43.9, 44.7, 45.0, 46.4, 47.2, 47.5, 48.9, 50.0, 51.4, 52.5 mm
    • Connector Width
    • 5.7, 8.6, 11.5, 12.5, 18.5 mm
    • Connector Height
    • 4.4, 5.7, 6.0, 8.0, 8.1, 8.5, 8.6, 8.7, 9.5, 10.5, 11.2, 12.3, 12.5, 17.5 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • White
    • Wire Termination Method
    • Crimping, IDC
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 20, 24, 26, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 26, 28, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Snap-in
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF3

    DF3 Series

    [SignalBee™]

    2mm Pitch Connector for Discrete Wire Connection
    (Product approved by UL CSA Standard)

    1. Correspond to Board Design in Wide Variation
    2. UL, CSA Certified

     

    • Connector Type
    • Header, Plug, Socket, Adapter, Contact, Others
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • JIS, IEC
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15
    • Rated Current
    • 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 6.0, 8.0, 8.5, 10.0, 10.5, 11.0, 12.0, 12.5, 13.0, 14.0, 14.5, 15.0, 16.0, 16.5, 17.0, 18.0, 18.5, 19.0, 20.0, 20.5, 21.0, 22.0, 22.5, 23.0, 24.0, 24.5, 25.0, 26.0, 26.5, 27.0, 28.0, 28.5, 29.0, 30.0, 30.5, 31.0, 32.0, 32.5, 33.0, 34.5, 35.0, 37.0 mm
    • Connector Width
    • 4.58, 4.6, 5.0, 5.6, 5.9, 7.2 mm
    • Connector Height
    • 5.0, 5.6, 5.9, 6.8, 9.6, 11.1 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0, 2.0 μm
    • Housing Color
    • Red, Black, Beige, White, Blue, Brown
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 24, 28
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 28
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -55, -30 ℃
    • Panel Mounting Style
    • Snap-in
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF33C

    DF33C Series

    [EnerBee™]

    3.3mm Pitch Small Size Connectors for Internal Power Source

    1. 5A capacity
    2. Secure lock mechanism
    3. Accurate board placement
    4. Supports resin sealing
    5. Short circuit prevention
    6. Excellent contact retention
    7. Prevents solder cracking
    8. Easy mating operation

     

    • Connector Type
    • Header, Socket, Contact, Others
    • Parts
    • Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 8, 10, 12
    • Rated Current
    • 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 500.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 500.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 3.3 mm
    • Contact Pitch
    • 3.3 mm
    • Connector Length
    • 7.8, 8.4, 11.1, 11.7, 14.4, 15.0, 17.7, 18.3, 21.0, 21.6 mm
    • Connector Width
    • 7.3, 8.1, 12.2, 12.4 mm
    • Connector Height
    • 11.5, 15.1 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • Housing Color
    • Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22
    • Recommended Max. Wire Size (AWG)
    • 20
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Accessory
Results:7items