Global icon

Results:2items
  • DF59M
    Recommended

    DF59M Series

    Horizontal Mate, Mono-pole Wire-to-Board Connector

    1.Housing-less small and low profile mono-pole connector
    2.Clear tactile click and high mating force with positive lock (16N min)
    3.High current capability rated up to 6 Amps using AWG#22 cable
    4.AWG#28 to 22 with jacket outer dia. 0.9 to 1.6 mm

    • Connector Type
    • Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 1
    • Rated Current
    • 4.0, 6.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 300.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 300.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • Contact Pitch
    • Connector Length
    • 2.6 mm
    • Connector Width
    • 4.4 mm
    • Connector Height
    • 1.2 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Right angle
    • Mating/Unmating Cycles
    • 20
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 24, 28
    • Recommended Max. Wire Size (AWG)
    • 22, 26
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF61Y
    Recommended

    DF61Y Series

    [SnapBee™]

    Small-Sized, Low Profile Wire-to-Board Connector for Power Supply

    1. Proprietary ViSe Lock design
    2. Improved operation through vertical mating
    3. Small-sized and low profile, with high withstanding voltage and current (H=2mm, 24AWG : 4A Max)
    4. High heat-resistance
    5. Halogen-free

    • Connector Type
    • Header, Socket
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2
    • Rated Current
    • 4.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 350.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 350.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 2.2 mm
    • Contact Pitch
    • 2.2 mm
    • Connector Length
    • 3.84, 5.1 mm
    • Connector Width
    • 6.06, 7.35 mm
    • Connector Height
    • 2.0, 2.26 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.0 mm Max.
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
Results:2items