Global icon

Home Series Name
Results:8items
  • DF11
    Recommended

    DF11 Series

    [SignalBee™]

    2.0mm Pitch, Double-Row Connector (UL/CSA Complaint)

    1. Space-saving on
    2. Wide Varieties
    3. Wide Applicable Wire Range
    4. The IDC Type enables reduced assembly time

     

     

    • Connector Type
    • Adapter, Contact, Socket, Header, In-line plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30, 32, 40
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 11.0, 11.5, 12.0, 13.0, 13.5, 14.0, 15.0, 15.5, 16.0, 17.0, 17.5, 18.0, 19.0, 19.5, 20.0, 21.0, 21.5, 22.0, 23.0, 23.5, 24.0, 25.0, 25.5, 26.0, 27.0, 27.5, 28.0, 29.0, 29.5, 30.0, 31.0, 31.5, 32.0, 33.0, 33.5, 34.0, 35.0, 35.5, 37.0, 37.5, 39.0, 39.5, 47.5 mm
    • Connector Width
    • 5.0, 6.0, 6.09, 6.5, 6.9, 8.0, 9.2 mm
    • Connector Height
    • 5.95, 6.45, 6.6, 7.2, 7.3, 9.2, 13.0 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0, 2.0 μm
    • Housing Color
    • Black, Beige
    • Wire Termination Method
    • Crimping, IDC
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 26, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 26, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Snap-in
  • DF13
    Recommended

    DF13 Series

    [SignalBee™]

    1.25mm Pitch Compact Crimp Connector (UL Standard Compliant)

    1. Compact Size
    2. Multi-contact
    3. Pick & Place Mounting
    4. Achieve Basic Functionality at a Small Size
    5. UL Certifled

    • Connector Type
    • Contact, Socket, Header, Others
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • JIS, IEC
    • Safety Standards
    • UL
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 20, 30, 40
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.25 mm
    • Contact Pitch
    • 1.25 mm
    • Connector Length
    • 4.15, 5.4, 6.65, 7.15, 7.9, 8.4, 9.15, 9.65, 10.4, 10.9, 11.65, 12.1, 12.15, 12.5, 12.9, 13.4, 14.15, 14.65, 15.4, 15.9, 16.65, 17.15, 17.9, 18.35, 18.4, 19.15, 19.65, 20.4, 22.15, 22.9, 23.4, 24.6, 27.85, 29.15, 30.85 mm
    • Connector Width
    • 3.2, 3.4, 3.6, 4.3, 4.8, 5.2, 5.4, 6.9 mm
    • Connector Height
    • 3.4, 3.6, 4.0, 4.3, 4.8, 5.0 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 0.0 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin, Tin-Copper
    • Plating Thickness
    • 0.2, 0.76, 1.0 μm
    • Housing Color
    • Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 0, 30, 32
    • Recommended Max. Wire Size (AWG)
    • 0, 26, 30
    • Recommended Min. Wire Size (mm²)
    • 0.0 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.0 mm²
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
  • DF14
    Recommended

    DF14 Series

    [SignalBee™]

    1.25 mm Pitch Super Low profile Crimping Connector

    1. Super Low Profile (Board mounting height: 2.5mm)
    2. Correspond to Automatic Mounting
    3. Four Wall Type Without Friction to Board by Socket

     

    • Connector Type
    • Contact, Socket, Header, Others
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 15, 20, 25, 30
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.25 mm
    • Contact Pitch
    • 1.25 mm
    • Connector Length
    • 4.45, 5.7, 6.8, 6.95, 7.45, 8.2, 8.7, 9.45, 9.95, 10.7, 11.2, 11.95, 12.45, 13.2, 13.7, 14.45, 14.95, 16.2, 17.45, 20.7, 23.7, 26.95, 29.3, 29.95, 33.2, 36.2, 39.45, 41.8, 42.45 mm
    • Connector Width
    • 5.8, 6.7, 7.3 mm
    • Connector Height
    • 2.3, 2.4, 2.5 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board, Standard off-set
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin, Tin-Copper
    • Plating Thickness
    • 0.1, 0.76, 1.0 μm
    • Housing Color
    • Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 32
    • Recommended Max. Wire Size (AWG)
    • 26, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
  • DF1B
    Recommended

    DF1B Series

    [SignalBee™]

    2.5 mm pitch Connector for Discrete Wire Connection (Product Compliant with UL/CSA Standard)

    1. New insulation Displacement and Crimping Ideas
    2. Potting Header Available
    3. Broad Variations

     

    • Connector Type
    • Contact, Socket, Header, In-line plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 18, 20, 22, 24, 26, 28, 30, 32, 34, 36, 40
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 2.5 mm
    • Contact Pitch
    • 2.5 mm
    • Connector Length
    • 5.0, 7.5, 8.9, 10.0, 11.4, 12.5, 12.9, 13.5, 13.9, 15.0, 15.4, 16.0, 16.4, 17.2, 17.5, 17.9, 18.5, 18.9, 19.7, 20.0, 20.4, 21.0, 21.4, 22.2, 22.5, 22.9, 23.5, 23.9, 24.7, 25.0, 25.4, 26.0, 26.4, 27.5, 27.9, 28.5, 28.9, 29.4, 29.7, 30.0, 30.4, 31.0, 31.4, 32.2, 32.5, 32.9, 33.5, 33.9, 34.4, 34.7, 35.0, 35.4, 36.4, 37.2, 37.5, 37.9, 38.5, 38.9, 39.7, 40.0, 40.4, 41.4, 42.2, 42.5, 43.9, 44.7, 45.0, 46.4, 47.2, 47.5, 48.9, 50.0, 51.4, 52.5 mm
    • Connector Width
    • 5.7, 8.6, 11.5, 12.5, 18.5 mm
    • Connector Height
    • 4.4, 5.7, 6.0, 8.0, 8.1, 8.5, 8.6, 8.7, 9.5, 10.5, 11.2, 12.3, 12.5, 17.5 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • White
    • Wire Termination Method
    • Crimping, IDC
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 20, 24, 26, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 26, 28, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Snap-in
  • DF3
    Recommended

    DF3 Series

    [SignalBee™]

    2 mm Pitch Connector for Discrete Wire Connection (Product approved by UL CSA Standard)

    1. Correspond to Board Design in Wide Variation
    Crimp Socket
    Receptacle
    Pin Header
    In-line Plug
    2. UL, CSA Certified

     

    • Connector Type
    • Adapter, Contact, Socket, Header, In-line plug, Others
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • JIS, IEC
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 6.0, 8.0, 8.5, 10.0, 10.5, 11.0, 12.0, 12.5, 13.0, 14.0, 14.5, 15.0, 16.0, 16.5, 17.0, 18.0, 18.5, 19.0, 20.0, 20.5, 21.0, 22.0, 22.5, 23.0, 24.0, 24.5, 25.0, 26.0, 26.5, 27.0, 28.0, 28.5, 29.0, 30.0, 30.5, 31.0, 32.0, 32.5, 33.0, 34.5, 35.0, 37.0 mm
    • Connector Width
    • 4.58, 4.6, 5.0, 5.6, 5.9, 7.2 mm
    • Connector Height
    • 5.0, 5.6, 5.9, 6.8, 9.6, 11.1 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 0.76, 1.0, 2.0 μm
    • Housing Color
    • Red, Black, Beige, White, Blue, Gray, Brown, Yellow
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 24, 28
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 28
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -55, -30 ℃
    • Panel Mounting Style
    • Snap-in
  • DF33C
    Recommended

    DF33C Series

    [EnerBee™]

    3.3 mm Pitch Small Size Connectors for Internal Power Source

    1. 5 Amps capacity
    2. Secure lock mechanism
    3. Incorrect mating prevention
    4. Accurate board placement
    5. Supports resin sealing
    6. Short circuit prevention
    7. Excellent contact retention
    8. Prevents solder cracking
    9. Easy mating operation
    10. Glow Wire compliance (Compliant with IEC 60695-2-11)

     

    • Connector Type
    • Contact, Socket, Header, Accessory
    • Parts
    • Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 8, 10, 12
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 3.3 mm
    • Contact Pitch
    • 3.3 mm
    • Connector Length
    • 7.8, 8.4, 11.1, 11.7, 14.4, 15.0, 17.7, 18.3, 21.0, 21.6 mm
    • Connector Width
    • 7.3, 8.1, 12.2, 12.4 mm
    • Connector Height
    • 11.5, 15.1 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22
    • Recommended Max. Wire Size (AWG)
    • 20
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
  • DF63
    Recommended

    DF63 Series

    [EnerBee™]

    15A 3.96mm pitch Wire-to-Board Connectors for Internal Power Supply
    (UL, C-UL and TÜV Listed)

    1. Rated for up to 15A (when using 16 AWG wire)
    * Supports 7.92mm pitch
    2. Secure mating and clear tactile click
    3. Prevents incomplete insertion of the crimp contact
    4. Prevents incorrect mating
    * Keying options available to prevent incorrect connections.
    5. Reverse mounting prevention to PCB
    6. Short-circuit prevention
    7. Molded lance design
    8. Suitable for potting
        Capable of being potted, up to 5mm.
    9. Solder crack prevention

    • Connector Type
    • Contact, Socket, Header, In-line plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5, 6
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 3.96, 7.92 mm
    • Contact Pitch
    • 3.96, 7.92 mm
    • Connector Length
    • 6.2, 8.36, 8.66, 12.32, 12.62, 14.2, 16.28, 16.58, 16.66, 20.24, 20.54, 20.62, 24.2, 24.5, 24.58, 28.54, 32.5 mm
    • Connector Width
    • 8.0, 8.56, 13.3, 14.2 mm
    • Connector Height
    • 8.8, 9.0, 10.0, 23.75 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 18, 22
    • Recommended Max. Wire Size (AWG)
    • 16, 20
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Snap-in
  • GT8E

    GT8E Series

    2.0mm Pitch, Wire-to-Board, Wire-to-Wire Connector

    1.Use of an formed dimple construction at the contact portion, serves to prevent oxidation of the contact portion.
    2.Design prevents mis-insertions.
    3.Stress resisting design.
    4.SMT type pin header with pin-in-hole type metal fittings improves PCB retention. High PCB retention force.

     

    • Connector Type
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • Number of Rows (Interface)
    • Mounting Pitch
    • Contact Pitch
    • Connector Length
    • Connector Width
    • Connector Height
    • Mounting Style
    • Mounting Side
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • Wire Termination Method
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
Results:8items