HRS site requires JavaScript to render the code and preview areas in this view.
Need to know how to enable JavaScript? Go here.
* 전방 일치 검색
High Current Connector for Busbar Applications 1. Supports High Current 2. Floating Structure (Patent pending) 3. Pluggable Busbar Connector 4. Compact Design
105A, Power/Signal Hybrid Plug-in Connectors
1. Rated current up to 105A (Ambient temperature 25℃) 5pos. Power (3-phase power source + ground) / Signal hybrid plug-in connectors 2. Compact design applicable to 3U size 3. Floating design allows for mounting-misalignment of ±2mm in XY directions 4. Multiple power contact points decrease heat generation due to current flow 5. Finger protection design 6. Long effective mating length provides sufficient design margin
대전류 커넥터 (100A, 200A, 300A)
1. 전원 및 신호 Hybrid 커넥터 2. 플로팅 구조 (플로팅량 : ±2.5mm) 3. 시퀀스 구조 4. 핑거 프로텍트 구조 5. Plug-In 구조
Rectangular, High Pin Count, Rack and Panel Crimp Connector 1. Margin in the effective mating length due to the plug-in design. 2. The males and female housings use the same contacts for a reduction in part procurement and management. 3. Floating bushing enables a floating design. 4. UL, CSA, TÜV certified.
Small, Rectangular, High Pin Count, Rack and Panel Crimp Connector 1. The plug-in design enables a large effective mating length. 2. The guide pin and housing are molded into one piece for space-saving. 3. Use of stepped screws enables a floating design. 4. UL, CSA, TÜV certified.