HRS site requires JavaScript to render the code and preview areas in this view.
Need to know how to enable JavaScript? Go here.
* 전방 일치 검색
0.3mm Pitch, 0.5mm Stacking Height, Fully Armored, Hybrid FPC-to-Board Connector 1. Ultra Low-profile and Space-saving Design 2. Robust Design 3. Dimpled Contact Lock Design for High Extraction Force 4. Enhanced PCB Peeling Strength 5. High Contact Reliability 6. Superior Mating Operability 7. Halogen-Free
0.35mm Pitch, 0.6mm Stacking Height, 1.9mm Width, Multi-Power FPC-to-Board Connector 1. Hybrid Type with Multi-Power Contacts 2. Robust Design 3. Enhanced PCB Peeling Strength 4. Superior Mating Operability 5. Halogen-Free
0.35mm Pitch, 0.6mm Stacking Height, 1.9mm Width, Low-Profile Hybrid FPC-to-Board Connector Supporting 5A
1. High Power Supply Capacity and Space-saving Design 2. Robust Design 3. Enhanced PCB Peeling Strength 4. High Contact Reliability 5. Superior Mating 6. Halogen-Free
0.4mm Pitch, 0.7mm Stacking Height, 15A Rated Current, Power/Signal Hybrid FPC-to-Board Connector 1. Space-saving Design with 15A Rated Current 2. Robust Design 3. High Contact Reliability 4. Superior Mating Operability 5. Halogen-Free
0.35mm Pitch, 2.2mm Depth, 0.6mm Stacking Height, High-Frequency, High-Speed, Shielded, Power/Signal Hybrid FPC-to-Board Connector 1. High Power Supply Capacity and Space-saving Design 2. Excellent EMI Prevention with Fully Shielded Design 3. Supports High Speed Transmission (up to 40Gbps) 4. Superior RF Signal Transmission up to 40GHz 5. Robust and Durable Fully Armored Design
0.4mm Pitch, 결합높이 0.6/0.8mm, Board to Board/Board to FPC 커넥터 1. 세트 고밀도 실장에 기여 2. 높은 접촉 신뢰성 3. 결합높이 0.8㎜ 제품은 패턴금지 영역 불필요 4. 우수한 결합 조작성 5. 견고한 충격흡수 단자 구조 6. 이물 회피 안심 구조
고전류 10A 대응, 결합높이 0.7mm, Board to FPC 커넥터
1. 이동 장치 건전지 연결을 위해 적당한 높은 현재 전력 공급 기능을 가진 저 프로파일 디자인 - 정격 전류 : 전원 접점 10A, 신호 접점 0.3A - 적재 높이 : 0.7mm, 깊이 : 2.6mm 2. 전력 절감을 위해 접촉 저항 최소화 3. 높은 신뢰성을 위해 클리핑 접점이있는 다 지점 접점 4. 다 지점 잠금 설계로 높은 추 출력 달성 5. 높은 견고성을위한 독창적 인 금속 가이드 디자인 6. 부드러운 결합 작업을위한 넓은 자체 정렬 범위 7. 솔더 위킹을 방지하기 위해 일체로 성형 된 헤더 및 리셉터클
0.35mm Pitch, 0.6mm Stacking Height, FPC-to-Board Connectors Supporting Up to 5A
1. 5A Rated Current
2. Highly Reliable Contact Design
3. Superior Mating Operability
4. Supports USB4 Gen.2 (20Gbps) Transmission
5. Environmental Compatibility
Ultra-Small, Power/Signal Contact Design for Board-to-Board/ FPC-to-Board Providing 3A Max. Current
1. Space- Saving Design 2. Equipped with Power Contacts Capable of Handling up to 3A Current. 3. The proprietary metal guide prevents the connector from being damaged against offset mating. 4. A tactile click ensures secure mating. 5. High Contact Reliability with 2- Points Contact
0.35mm Pitch, 0.6mm Stacking Height, 15A Rated Current, Power/Signal Hybrid FPC-to-Board Connector 1. Space-saving Design with 15A Rated Current 2. High Contact Reliability 3. Compact with High Extraction Force 4. Halogen-free
Small Floating Board-to-Board Connector, 125ºC Heat Resistance, For Automotive Applications
1. Stacking Height 3.0 to 4.5mm, Floating Range ±0.4mm, World's Smallest Width Class in Floating Board-to-Board Connectors
2. Absorption of Misalignment
3. 125℃ Heat Resistance for Automotive Specifications
4. High Contact Reliability with Two- Point Contact
5. Supports PCI-ex Gen4 (16Gbps) and MIPI D-PHY Ver. 2.1
0.3mm Pitch, 0.5mm Stacking Height, Ultra Compact Hybrid FPC-to-Board Connector Supporting 5A 1. Low-profile, Space-saving and High-strength Design 2. Small, High Extraction Force and Clear Tactile Click 3. Halogen-free
0.35mm Pitch, 2.2mm Width, 0.6mm Stacking Height, Multi-RF Compatible FPC-to-Board Connector 1. Compact, Multi-RF capable FPC Connector, World's Smallest Width Class 2. Contact Design Ideal for Both Digital and RF Signal 3. Superior RF Signal Transmission 4. Double Shield Enhances EMI Prevention 5. Robust Mating Guides 6. Halogen-free
0.5mm Pitch SMT Board-to-Board Connector
1. Broad Variations of Stacking Height In addition to 0.5mm pitch ultra-miniature size connector, the stacking height of 3mm, 3.5mm, 4mm, and 5mm are provided. 2. Corresponding to Automatic Mounting The connector has the vacuum pick-up area to enable automatic mounting with the embossed tape packaging. 3. Metal Fitting Available The product including the metal fitting to prevent solder peeling is provided, considering the mounting on FPC.
0.4mm Pitch, 결합높이 0.98/1.5mm, Board to Board/Board to FPC 커넥터 1. 세트 고밀도 실장에 기여 : 폭 2.98mm 2. 2점 접점 구조 로 높은 접촉 신뢰성 구현 3. 셀프 얼라인먼트(0.3mm) 확대로 결합 조작성 향상 4. 견고한 충격흡수 단자 구조 5. 납타오름 방지 구조 6. 이물 회피 안심 구조
0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector 1. High Density Mounting 2. Wide Stacking Height Variations 3. High Contact Reliability 4. Robust Design with Shock Absorbing Ribs 5. Wide Self Alignment Range 6. Supports USB4 Gen.2 (20Gbps) transmission 7. Solder Wicking Prevention 8. Mated Design Protects Contacts 9. Compliant with RoHS 10. High-Speed Signal Support, Noise Prevention
Small Floating Board-to-Board Connector, 125ºC Heat Resistance for Automotive 【DF40F】
1. 0.4mm Pitch, 3.68mm Width,Stacking Height 3.5 to 6.0mm World' s Smallest Width Classin Floating Board-to-Board Connectors 2. Absorption of Misalignment 3. Wide Variety of Stacking Heights by Mating Combination with DF40T 4. 125℃ Heat Resistance for Automotive Specifications 5. Supports High Speed Transmission