Global icon

Home Search by Industries Home Appliances Digital Cameras (Still and Video)
Digital Cameras (Still and Video)

Digital Cameras (Still and Video)

Wire-to-Board

  • DF52

    Recommended

    [SignalBee™]0.8mm Pitch, Small & Robust Wire-to-Board Connectors

  • DF57

    Recommended

    [SnapBee™]Low Profile Swing-Lock Bd.-to-Wire for Power (UL/CSA Certified)

  • DF59

    Recommended

    [SnapBee™]2.0mm Pitch, Multi Functional Connectors (UL/CSA Certified)

  • Horizontal Mate, Mono-Pole Wire-to-Board

  • DF61

    Recommended

    [SnapBee™]Wire-to-Board Swing-Lock Connectors for Low-Profile Power Source

more

Micro Coaxial/Switch

  • 2.54mm Pitch Board-to-Board Connectors

  • MS-156C

    Recommended

    Subminiature Coaxial Switch 1.35mm Height, DC to 11GHz

  • MS-180

    Recommended

    Subminiature Coaxial Switch 0.85mm Height, DC to 11GHz

  • U.FL

    Recommended

    1.9mm/2.3-2.4mm Mated Height Ultra Small SMT Coaxial Connectors

  • DC to 6GHz 1.4mm/1.65mm Mated Height Ultra Small SMT Coaxial

more

I/O

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

  • CX80B1

    Recommended

    Vertical USB Type-C Connector

  • CX90MWD2

    Recommended

    Waterproof USB Type-C Connector

  • ZX

    Micro-USB Connectors Meeting USB 2.0 Standard

  • USB3.0 Micro-B Connectors

FPC/FFC

  • 0.3mm Pitch, 1.0mm Height FPC Connectors

  • 0.2mm Pitch, 1.2mm Height, FPC Connectors

  • FH34

    Recommended

    0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back-Flip

  • 0.3mm Pitch, 0.9mm Height, Back Flip, Top and Bottom Contact

  • 0.3mm Pitch, 1.0 mm Height FPC ZIF Connectors

more

Card Socket

  • DM3

    MicroSD™ Card Connectors

Board-to-Board

  • 0.4mm Pitch, 0.6mm/0.8mm Height, BtoB/Board-to-FPC Connectors

  • 0.4mm Pitch, 0.8mm/1.3mm Height, Board-to-FPC Connectors

  • 4A Micro Hybrid FPC-to-Board Connectors

  • BM23FR

    Recommended

    0.35mm Pitch, 0.6mm & 0.8mm Stacking Height, FPC to Board

  • 0.35mm Pitch 0.8mm High, Power & Signal Hybrid, BtoB/FPC-to-Bd.

more
Product list for this application