Global icon

Flat Panel TVs

Flat Panel TVs



Wire-to-Board

  • DF14

    Recommended

    [SignalBee™]1.25mm Pitch Super Low Profile Crimping Connectors

  • 1.0mm Pitch, Bd.-to-Cable/Bd.-to-FPC/Bd.-to-Micro-Coaxial Cable

  • DF22

    Recommended

    [EnerBee™]7.92mm Contact Pitch High-Current Connectors for Internal Power Supplies (UL, C-UL and TÜV Listed)

  • DF50

    Recommended

    [SignalBee™] 1.0mm Pitch, Board-to-Wire Lock Connectors

  • [SignalBee™]1.0mm Pitch, Board-to-Wire Lock Connectors

more

Wireless LAN Module

  • U.FL

    Recommended

    1.9mm/2.3-2.4mm Mated Height Ultra Small SMT Coaxial Connectors

FPC/FFC

  • FH28

    Recommended

    0.5mm/1.0mm Pitch, 2.55mm Height FPC/FFC Connectors

  • 0.5mm Pitch, 5.8mm Above The Board, Vertical Connectors for FPC

  • 0.5mm Pitch, 6.18mm Height, Vertical, Shielded FFC High Speed

  • FH52K

    Recommended

    0.5mm Pitch 2mm Height 125℃ Heat Resistant FPC/FFC Connector

  • FH55

    Recommended

    0.4/0.5mm Pitch, 1.5mm Height, High Speed Transmission

more

Active Optical Cable

  • BF4M

    Recommended

    Optical Active Connectors

Board-to-Board

  • 0.5mm Pitch 3.0/3.5/4.0/5.0mm Stack Height SMT BtoB Connectors

  • 0.5mm Pitch Board-to-Board Connectors

  • FX10

    Recommended

    [FunctionMAX™]15+Gbps 0.5mm Pitch 4.0-5.0mm Stack Height for OIF-MSA-100GLH

  • FX8C

    Recommended

    [FunctionMAX™]0.6mm Pitch 5.0mm to 16.0mm Stacking Height Connectors

  • DF40

    Recommended

    0.4mm Pitch, 1.5-4.0mm Height, BtoB/Board-to-FPC Connectors

Card Socket

  • DM1

    SD Memory Card Connectors

I/O

  • DX

    Recommended

    Hirose Original 1.27mm Pitch High-Density I/O Connectors

  • EMI-Protected Modular Jacks

  • UX

    USB 2.0 Standard Connectors

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

Product list for this application