Global icon

Drone

Drone



Wire-to-Wire

  • DF62

    Recommended

    [SignalBee™]2 X 2.2mm Pitch, Wire-to-Wire Connectors for Small Spaces

  • DF62W

    Recommended

    [SignalBee™] 2 X 2.2mm Pitch, Wire-to-Wire Connectors for Small Spaces

  • DF63W

    Recommended

    [EnerBee™]3.96mm Pitch Compact Waterproof for Internal Power Supplies

Wire-to-Board

  • DF13

    Recommended

    [SignalBee™]1.25mm Pitch Miniature Crimping Connectors (UL Certified)

  • DF33C

    Recommended

    [EnerBee™]3.3mm Pitch Small Size Connectors for Internal Power Source

  • DF50

    Recommended

    [SignalBee™] 1.0mm Pitch, Board-to-Wire Lock Connectors

  • DF52

    Recommended

    [SignalBee™]0.8mm Pitch, Small & Robust Wire-to-Board Connectors

  • DF60

    Recommended

    [EnerBee™] 65A 10.16mm Pitch Wire-to-Board Internal Power Supply Connector

more

Micro Coaxial/Switch

  • DF36

    Recommended

    0.4mm Pitch, 1.5mm Mated Height, Board-to-Fine Coaxial Cable

  • 0.3mm Pitch, 1.5mm Mated Height, Board-to-Fine Coaxial Cable

  • 0.3mm Pitch, Vertical Mating, Board-to-Fine Coaxial Cable

  • 0.4mm Pitch, Horizontal Mating, Board-to-Micro-Coaxial Cable

  • MMCX

    Recommended

    Ultra Miniature Snap-On Coaxial Connectors (for PC Card Type II)

more

I/O

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

  • CX90MWD2

    Recommended

    Waterproof USB Type-C Connector

  • CX80B1

    Recommended

    Vertical USB Type-C Connector

  • USB3.0 Micro-B Connectors

FPC/FFC

  • 0.3mm Pitch, 1.0mm Height FPC Connectors

  • FH34

    Recommended

    0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back-Flip

  • 0.3mm Pitch, 0.9mm Height, Back Flip, Top and Bottom Contact

  • FH55

    Recommended

    0.4/0.5mm Pitch, 1.5mm Height, High Speed Transmission

  • FH58

    Recommended

    0.2mm/0.25mm Pitch, 0.9mm Height, Top and Bottom Contact

more

Board-to-Board

  • 0.4mm Pitch, 0.6 and 0.8mm Height, BtoB/Board-to-FPC Connectors

  • 0.5mm Pitch 3.0/3.5/4.0/5.0mm Stack Height SMT BtoB Connectors

  • 0.5mm Pitch Board-to-Board Connectors

  • DF40

    Recommended

    0.4mm Pitch, 1.5-4.0mm Height, BtoB/Board-to-FPC Connectors

  • FX18

    Recommended

    [FunctionMAX™]High Speed Transmission, 0.8mm Pitch for PCB Connections

more
Product list for this application