Global icon

Smart Meters

Smart Meters

Wire-to-Board

  • DF11

    Recommended

    [SignalBee™] 2.0mm Double-Row Connectors (UL/CSA Certified)

  • DF13

    Recommended

    [SignalBee™]1.25mm Pitch Miniature Crimping Connectors (UL Certified)

  • DF50

    Recommended

    [SignalBee™] 1.0mm Pitch, Board-to-Wire Lock Connectors

  • [SignalBee™]1.0mm Pitch, Board-to-Wire Lock Connectors

  • DF57

    Recommended

    [SnapBee™]Low Profile Swing-Lock Bd.-to-Wire for Power (UL/CSA Certified)

more

Modular Connector

  • EMI-Protected Modular Jacks

  • Right Angle THT Type Modular Jack

Micro Coaxial Connector

  • U.FL

    Recommended

    1.9mm/2.3-2.4mm Mated Height Ultra Small SMT Coaxial Connectors

  • DC to 6GHz 1.4mm/1.65mm Mated Height Ultra Small SMT Coaxial

Coaxial Switch

  • Interface RF Connectors with Switch, 3.9mm Height, DC to 6GHz

  • I/O RF Connectors with Switch, Built-In Interlock, DC to 3GHz

  • MS-156C

    Recommended

    Subminiature Coaxial Switch 1.35mm Height, DC to 11GHz

  • Subminiature Coaxial Switch 1.6mm Height, DC to 6GHz

  • Miniature Interface Coaxial Switch 2.5mm Height, DC to 10GHz

more

Board-to-Board

  • FX2

    Recommended

    1.27mm Pitch Multi-Function Two Piece Connectors

  • FX20

    Recommended

    [FunctionMAX™]0.5mm Pitch, Board-to-Board Connectors with Floating Structure

  • FX30

    Recommended

    [FunctionMAX™]13-25A, Position Misalignment Absorption, Power Supply for BtoB

  • FX6

    0.8mm Pitch 5.0 to 9.0mm Stacking Height Connectors

  • 2.54mm Pitch Bottom Entry Type Connectors

Product list for this application