Global icon

Patient Care Equipment

Patient Care Equipment


 

Board-to-Board

  • BM25

    Recommended

    0.7mm Height FPC-to-Board Connectors up to 10Amps

  • DF12N

    Recommended

    0.5mm Pitch SMT Board-to-Board Connector

  • DF37

    Recommended

    0.4mm Pitch, 0.98/1.5mm Height, Board to Board / FPC to Board

  • DF40

    Recommended

    0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector

Wire-to-Board

  • DF62

    Recommended

    [SignalBee™] Slim In-Line/THT Connectors

  • DF65

    Recommended

    [SnapBee™]1.7mm Pitch, Low Profile Wire-to-Board Power Supply Connectors

  • [EnerBee™] 3.3mm Pitch Small Size Connectors for Internal Power Source

  • [SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector

  • [SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector

Micro Coaxial/Switch

  • MS-180

    Recommended

    0 to 11GHz, 0.85mm Height, Ultra Compact Coaxial RF Switch for module functionality inspection

  • U.FL

    Recommended

    Light Weight Micro SMT Coaxial Connector, 1.9mm to 2.4mm Mated Height

  • U.FL-K

    Recommended

    2.5mm Mated Height Max. Micro Coaxial Connector

  • X.FL

    Recommended

    0.94mm/1.2mm Mated Height Low-Profile, Lightweight and Compact SMT Coaxial Connectors

I/O

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

  • HR30

    Recommended

    Miniature Waterproof Plastic Connectors

  • LF

    Recommended

    Shielded Small Waterproof Connector

  • ZX

    Recommended

    Micro-USB Connectors Meeting USB 2.0 Standard

FPC/FFC

  • FH58

    Recommended

    0.2 / 0.25mm Pitch, Height 0.9mm Vertical Contact, Back Flip

  • FH72

    Recommended

    0.3mm Pitch, 0.9mm Height, Top Contact One Action Lock, High FPC Retention Force Connector

  • 0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back Flip

Product list for this solution