Global icon

Ultrasonographs

Ultrasonographs

Board-to-Board

  • ER8

    Recommended

    [FunctionMAX™]10⁺Gbps 0.8mm Pitch Board-to-Board Connectors

  • EX

    0.8mm Pitch, Connectors for Medical and Industrial Applications

  • FX10

    Recommended

    [FunctionMAX™]15+Gbps 0.5mm Pitch 4.0-5.0mm Stack Height for OIF-MSA-100GLH

  • FX11

    Recommended

    [FunctionMAX™]0.5mm Pitch 2.0-3.0mm Height with Ground Plate High-Speed BtoB

  • FX18

    Recommended

    [FunctionMAX™]High Speed Transmission, 0.8mm Pitch for PCB Connections

more

MicroCoax Cable Connector

  • 0.4mm Pitch, Horizontal Mating, Board-to-Fine Coaxial Cable

  • 0.3mm Pitch, Vertical Mating, Board-to-Fine Coaxial Cable

  • 0.5mm Pitch Vertical Mating for Thin Wire Coaxial Cable

  • 0.4mm Pitch, Horizontal Mating, Board-to-Micro-Coaxial Cable

FPC/FFC

  • 0.3mm Pitch, 1.0mm Height FPC Connectors

  • FH28

    Recommended

    0.5mm/1.0mm Pitch, 2.55mm Height FPC/FFC Connectors

  • FH28K

    Recommended

    0.5mmPitch 2.55mmHeight Heat resistance 125℃ for FPC/FFC

  • 0.2mm Pitch, 1.2mm Height, FPC Connectors

  • 0.3mm Pitch, 1.0 mm Height FPC ZIF Connectors

more

Active Optical Cable

  • BF4M

    Recommended

    Optical Active Connectors

I/O

  • DH

    High Speed Transmission, 1.0mm Pitch Small Interface Connectors

  • 0.6mm Pitch, Docking Station Connectors

  • Automotive 2.0mm Pitch Shielded Connectors for USB2.0, LVDS

  • HR10

    Recommended

    High Performance, Miniature Circular Connectors

Product list for this application