Global icon

Ultrasonographs

Ultrasonographs


 

MicroCoax Cable Connector

  • DF36

    Recommended

    0.4mm Pitch, Vertical Mating, Micro-Coaxial Cable Connector

  • DF56

    Recommended

    0.3mm Pitch, Vertical Mating, Micro-Coaxial Connectors

  • DF80

    Recommended

    0.5mm Pitch Vertical Mating for Thin Wire Coaxial Cable

  • DF81

    Recommended

    0.4mm Pitch, Horizontal Mating, Board-to-Micro-Coaxial Cable

I/O

  • DH

    Recommended

    High Speed Transmission, 1.0mm Pitch Small Interface Connectors

  • EX

    0.8mm Pitch, Connectors for Medical and Industrial Applications

  • High-Speed Data Transmission Shielded Connector with Robust Automotive Lock

FPC/FFC

  • FH28K

    Recommended

    0.5mm Pitch, Height 2.55mm Lower Contact, Front Flip 125 ℃ Compatible

  • FH35C

    Recommended

    0.3mm Pitch, 0.9mm Height, Back Flip, Top and Bottom Contact

  • FH48

    Recommended

    0.5mm Pitch, Height 6.18mm Vertical Connection Shield FFC only

  • FH58

    Recommended

    0.2 / 0.25mm Pitch, Height 0.9mm Vertical Contact, Back Flip

  • FH72

    Recommended

    0.3mm Pitch, 0.9mm Height, Top Contact One Action Lock, High FPC Retention Force Connector

more

Board-to-Board

  • DF37

    Recommended

    0.4mm Pitch, 0.98/1.5mm Height, Board to Board / FPC to Board

  • DF40

    Recommended

    0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector

  • ER8

    Recommended

    [FunctionMAX™] PCIe Gen.4 High Speed Transmission (16+Gbps), 0.8mm Pitch, Board-to-Board Connectors

  • FX18

    Recommended

    [FunctionMAX™] High Speed Transmission, 0.8mm Pitch for PCB Connections

  • EX

    0.8mm Pitch, Connectors for Medical and Industrial Applications

more
Product list for this solution