Global icon

Embedded Modules

Embedded Modules

Wire-to-Board

  • DF52

    Recommended

    [SignalBee™]0.8mm Pitch, Small & Robust Wire-to-Board Connectors

  • DF57

    Recommended

    [SnapBee™]Low Profile Swing-Lock Bd.-to-Wire for Power (UL/CSA Certified)

  • DF58

    Recommended

    [SnapBee™]Small-Sized, Low Profile 1.0mm Height, Wire-to-Board Connectors for Power Supply

  • DF59

    Recommended

    [SnapBee™]2.0mm Pitch, Multi Functional Connectors (UL/CSA Certified)

  • DF61

    Recommended

    [SnapBee™]Wire-to-Board Swing-Lock Connectors for Low-Profile Power Source

more

I/O

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

  • CX80B1

    Recommended

    Vertical USB Type-C Connector

  • CX90MWD2

    Recommended

    Waterproof USB Type-C Connector

  • EMI-Protected Modular Jacks

  • High-Speed Transmission Modular Jack, Unique Contact (Patented)

more

Board-to-Board

  • 0.4mm Pitch, 0.6mm/0.8mm Height, BtoB/Board-to-FPC Connectors

  • 0.5mm Pitch 3.0/3.5/4.0/5.0mm Stack Height SMT BtoB Connectors

  • 0.5mm Pitch Board-to-Board Connectors

  • 0.5mm Pitch Low-Profile (H=1.5mm) BtoB/Board-to-FPC Connectors

  • DF40

    Recommended

    0.4mm Pitch, 1.5-4.0mm Height, BtoB/Board-to-FPC Connectors

Micro Coaxial/Switch

  • X.FL

    Recommended

    0.94mm/1.2mm Mated Height Ultraminiature Lightweight SMT Coaxial

FPC/FFC

  • 0.5mm Pitch, 0.9mm Height, No of Contact 4-50, FPC/FFC Connector

  • 0.5mm Pitch, 0.9mm Height FPC/FFC Connectors

  • 0.3mm Pitch, 1.0mm Height FPC Connectors

  • FH34SRJ

    Recommended

    0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back-Flip

  • 0.3mm Pitch, 0.9mm Height, Back Flip, Top and Bottom Contact

more
Product list for this application