Global icon

Smart Watches

Smart Watches



Micro Coaxial/Switch

  • X.FL

    Recommended

    0.94mm/1.2mm Mated Height Ultraminiature Lightweight SMT Coaxial

  • MS-156C

    Recommended

    Subminiature Coaxial Switch 1.35mm Height, DC to 11GHz

  • MS-180

    Recommended

    Subminiature Coaxial Switch 0.85mm Height, DC to 11GHz

  • U.FL

    Recommended

    1.9mm/2.3-2.4mm Mated Height Ultra Small SMT Coaxial Connectors

FPC/FFC

  • 0.3mm Pitch, 0.9mm Height, Back Flip, Top and Bottom Contact

  • FH58

    Recommended

    0.2mm/0.25mm Pitch, 0.9mm Height, Top and Bottom Contact

  • FH64MA

    Recommended

    0.25mm Pitch, 0.5mm High, Top Contact, Back Flip

  • FH72

    Recommended

    0.3mm Pitch, 0.9mm Height, Top Contact One Action Lock, High FPC Retention Force Connector

  • FH34

    Recommended

    0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back-Flip

I/O

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

  • CX90MWD2

    Recommended

    Waterproof USB Type-C Connector

  • ZX

    Micro-USB Connectors Meeting USB 2.0 Standard

Wire-to-Board

  • DF52

    Recommended

    [SignalBee™]0.8mm Pitch, Small & Robust Wire-to-Board Connectors

  • DF57

    Recommended

    [SnapBee™]Low Profile Swing-Lock Bd.-to-Wire for Power (UL/CSA Certified)

  • DF58

    Recommended

    [SnapBee™]Small-Sized, Low Profile 1.0mm Height, Wire-to-Board Connectors for Power Supply

Board-to-Board

  • BM25

    Recommended

    0.7mm Height FPC-to-Board Connectors up to 10Amps

  • BM28

    Recommended

    0.35mm Pitch, 0.6mm Height, BtoB/Board to FPC with up to 5A

  • BM29

    Recommended

    Ultra-Small, Power & Signal Hybrid, BtoB/FPC to Bd. with 3A Max.

  • BM46

    Recommended

    0.35mm Pitch 2.0mm Depth 0.6mm Mating Height Multi-RF Board-to-Board Connector

  • BM23PF

    Recommended

    0.35mm Pitch, 0.8mm High, BtoB/Bto FPC, Rated Current up to 5A

Product list for this application