Global icon

Home Smartphones
Smartphones

Smartphones

     

Wire-to-Board

  • Low Profile Swing-Lock Bd.-to-Wire for Power (UL/CSA Certified)

Micro Coaxial/Switch

  • Subminiature Coaxial Switch 1.35mm Height, DC to 11GHz

  • MS-180

    Recommended

    Subminiature Coaxial Switch 0.85mm Height, DC to 11GHz

  • W.FL

    Recommended

    DC to 6GHz 1.4mm/1.65mm Mated Height Ultra Small SMT Coaxial

  • 1.18mm Mated Height DC to 6GHz Ultra-Small SMT Coaxial Connector

  • X.FL

    Recommended

    0.94mm/1.2mm Mated Height Ultraminiature Lightweight SMT Coaxial

Board-to-Board

  • BM14

    Recommended

    0.4mm Pitch, 0.8mm/1.3mm Height, Board-to-FPC Connectors

  • BM15FR

    Recommended

    0.35mm Pitch, 0.7/0.8mm High, High Retention, BtoB/Bd.-to-FPC

  • BM20

    Recommended

    0.4mm Pitch, 0.6 and 0.8mm Height, BtoB/Board-to-FPC Connectors

  • BM22

    Recommended

    4A Micro Hybrid FPC-to-Board Connectors

  • 0.35mm Pitch, 0.6mm & 0.8mm Stacking Height, FPC to Board

more

FPC/FFC

  • 0.3mm Pitch, 1.0mm Height FPC Connectors

  • FH34SRJ

    Recommended

    0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back-Flip

  • 0.3mm Pitch, 0.9mm Height, Back Flip, Top and Bottom Contact

  • 0.3mm Pitch, 0.65mm Height, Top Contact, Back-Flip

  • 0.2mm Pitch, 0.9mm Height FPC Connectors

more

I/O

  • CX

    The Next-Generation USB Standard USB Type-C™ Connectors

  • Vertical USB Type-C Connector

  • Waterproof USB Type-C Connector

  • ZX

    Recommended

    Micro-USB Connectors Meeting USB 2.0 Standard

Card Socket

  • DM3

    Recommended

    MicroSD™ Card Connectors

Product list for this application