Global icon

Smartphones

Smartphones





Wire-to-Board

  • DF57

    Recommended

    [SnapBee™]Low Profile Swing-Lock Bd.-to-Wire for Power (UL/CSA Certified)

I/O

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

  • CX80B1

    Recommended

    Vertical USB Type-C Connector

  • CX90MWD2

    Recommended

    Waterproof USB Type-C Connector

  • ZX

    Micro-USB Connectors Meeting USB 2.0 Standard

Board-to-Board

  • BM23FR

    Recommended

    0.35mm Pitch, 0.6mm & 0.8mm Stacking Height, FPC to Board

  • 0.35mm Pitch 0.8mm High, Power & Signal Hybrid, BtoB/FPC-to-Bd.

  • 0.4mm Pitch, 0.98/1.5mm Height, BtoB/Board-to-FPC

  • BM25

    Recommended

    0.7mm Height FPC-to-Board Connectors up to 10Amps

  • BM28

    Recommended

    0.35mm Pitch, 0.6mm Height, BtoB/Board to FPC with up to 5A

more

Micro Coaxial/Switch

  • MS-156C

    Recommended

    Subminiature Coaxial Switch 1.35mm Height, DC to 11GHz

  • MS-180

    Recommended

    Subminiature Coaxial Switch 0.85mm Height, DC to 11GHz

  • DC to 6GHz 1.4mm/1.65mm Mated Height Ultra Small SMT Coaxial

  • 1.18mm Mated Height DC to 6GHz Ultra-Small SMT Coaxial Connector

  • X.FL

    Recommended

    0.94mm/1.2mm Mated Height Ultraminiature Lightweight SMT Coaxial

Card Socket

  • DM3

    MicroSD™ Card Connectors

FPC/FFC

  • FH34SRJ

    Recommended

    0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back-Flip

  • 0.3mm Pitch, 0.9mm Height, Back Flip, Top and Bottom Contact

  • 0.2mm Pitch, 0.65mm Height, Top Contact, Back Flip

  • FH62

    Recommended

    0.25mm Pitch, 1.1mm High, Top Contact, High FPC Retention Force

  • TF31

    Recommended

    0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors

more
Product list for this application