Global icon

Smartphones

Smartphones


     

Wire-to-Board

  • DF52

    Recommended

    [SignalBee™]0.8mm Pitch, Small & Robust Wire-to-Board Connectors

  • DF58

    Recommended

    [SnapBee™]Small-Sized, Low Profile 1.0mm Height, Wire-to-Board Connectors for Power Supply

  • DF57

    Recommended

    [SnapBee™]Low Profile Swing-Lock Bd.-to-Wire for Power (UL/CSA Certified)

  • DF65

    Recommended

    [SnapBee™]1.7mm Pitch, Low Profile Wire-to-Board Power Supply Connectors

I/O

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

  • ZX

    Micro-USB Connectors Meeting USB 2.0 Standard

  • CX90MWD2

    Recommended

    Waterproof USB Type-C Connector

  • USB3.0 Micro-B Connectors

Micro Coaxial/Switch

  • MS-156C

    Recommended

    Subminiature Coaxial Switch 1.35mm Height, DC to 11GHz

  • MS-180

    Recommended

    Subminiature Coaxial Switch 0.85mm Height, DC to 11GHz

  • 1.18mm Mated Height DC to 6GHz Ultra-Small SMT Coaxial Connector

  • X.FL

    Recommended

    0.94mm/1.2mm Mated Height Ultraminiature Lightweight SMT Coaxial

  • U.FL

    Recommended

    1.9mm/2.3-2.4mm Mated Height Ultra Small SMT Coaxial Connectors

Board-to-Board

  • BM23FR

    Recommended

    0.35mm Pitch, 0.6mm & 0.8mm Stacking Height, FPC to Board

  • BM28

    Recommended

    0.35mm Pitch, 0.6mm Height, BtoB/Board to FPC with up to 5A

  • BM29

    Recommended

    Ultra-Small, Power & Signal Hybrid, BtoB/FPC to Bd. with 3A Max.

  • BM46

    Recommended

    0.35mm Pitch 2.0mm Depth 0.6mm Mating Height Multi-RF Board-to-Board Connector

  • BM23PF

    Recommended

    0.35mm Pitch, 0.8mm High, BtoB/Bto FPC, Rated Current up to 5A

FPC/FFC

  • FH34

    Recommended

    0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back-Flip

  • FH62

    Recommended

    0.25mm Pitch, 1.1mm High, Top Contact, High FPC Retention Force

  • FH58

    Recommended

    0.2mm/0.25mm Pitch, 0.9mm Height, Top and Bottom Contact

  • FH72

    Recommended

    0.3mm Pitch, 0.9mm Height, Top Contact One Action Lock, High FPC Retention Force Connector

  • 0.3mm Pitch, 0.9mm Height, Back Flip, Top and Bottom Contact

more

Card Socket

  • DM3

    MicroSD™ Card Connectors

Product list for this application