Global icon

Tablet PCs

Tablet PCs



LCD Connection

  • DF40

    Recommended

    0.4mm Pitch, 1.5-4.0mm Height, Board to Board / FPC to Board Connectors

  • 0.35mm Pitch, 0.6mm & 0.8mm Stacking Height, FPC to Board

  • 0.35mm Pitch, 0.8mm High, Board to Board / FPC to Board, Rated Current up to 5A

  • BM28

    Recommended

    0.35mm Pitch, 0.6mm Height, Board to Board / FPC to Board with up to 5A

  • FH35C

    Recommended

    0.3mm Pitch, 0.9mm Height, Back Flip, Top and Bottom Contact

more

LCD (High Speed)

  • DF36

    Recommended

    0.4mm Pitch, 1.5mm Mated Height, Board-to-Fine Coaxial Cable

  • 0.5mm Pitch Vertical Mating for Thin Wire Coaxial Cable

  • 0.4mm Pitch, Horizontal Mating, Board-to-Micro-Coaxial Cable

  • 0.4/0.5mm Pitch, 1.5mm Height, High Speed Transmission

  • 0.4mm Pitch, 1.5mm High, Positive Lock, Shielded Board to Board / FPC to Board

Touch Panel

  • 0.2mm Pitch, 1.2mm Height, FPC Connectors

  • FH72

    Recommended

    0.3mm Pitch, 0.9mm Height, Top Contact One Action Lock, High FPC Retention Force Connector

  • FH62

    Recommended

    0.25mm Pitch, 1.1mm High, Top Contact, High FPC Retention Force

  • FH58

    Recommended

    0.2mm/0.25mm Pitch, 0.9mm Height, Top and Bottom Contact

  • FH64MA

    Recommended

    0.25mm Pitch, 0.5mm High, Top Contact, Back Flip

LED Backlight

  • FH34

    Recommended

    0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back-Flip

  • FH72

    Recommended

    0.3mm Pitch, 0.9mm Height, Top Contact One Action Lock, High FPC Retention Force Connector

  • 0.4mm Pitch/0.9mm Height, Single Sided Lead, Bottom Contact, Back Flip(Front Axis™ Type), FPC Connector

  • DF57

    Recommended

    [SnapBee™]Low Profile Swing-Lock Bd.-to-Wire for Power (UL/CSA Certified)

  • [SnapBee™]Small-Sized, Low Profile 1.0mm Height, Wire-to-Board Connectors for Power Supply

Camera Connection

  • BK13C

    Recommended

    0.35mm Pitch / 0.6mm Stacking Height / 1.9mm Width/ Low-Profile Hybrid FPC-to-Board Connector Supporting 5A

  • DF40

    Recommended

    0.4mm Pitch, 1.5-4.0mm Height, Board to Board / FPC to Board Connectors

  • 0.4mm Pitch, 1.5mm High, Positive Lock, Shielded Board to Board / FPC to Board

  • 0.35mm Pitch, 0.6mm & 0.8mm Stacking Height, FPC to Board

  • 0.35mm Pitch, 0.8mm High, Board to Board / FPC to Board, Rated Current up to 5A

more

Battery Connection

  • DF57

    Recommended

    [SnapBee™]Low Profile Swing-Lock Bd.-to-Wire for Power (UL/CSA Certified)

  • [SnapBee™]Small-Sized, Low Profile 1.0mm Height, Wire-to-Board Connectors for Power Supply

  • [SnapBee™]1.7mm Pitch, Low Profile Wire-to-Board Power Supply Connectors

  • BM25

    Recommended

    0.7mm Height FPC-to-Board Connectors up to 10Amps

Microphone/Speaker Connection

  • DF57

    Recommended

    [SnapBee™]Low Profile Swing-Lock Bd.-to-Wire for Power (UL/CSA Certified)

  • [SignalBee™]0.8mm Pitch, Small & Robust Wire-to-Board Connectors

  • [SnapBee™]Small-Sized, Low Profile 1.0mm Height, Wire-to-Board Connectors for Power Supply

  • BM29

    Recommended

    Ultra-Small, Power & Signal Hybrid, Board to Board / FPC to Board with 3A Max.

  • FH34

    Recommended

    0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back-Flip

Antenna Connection

  • 0.94mm/1.2mm Mated Height Ultraminiature Lightweight SMT Coaxial

  • 1.18mm Mated Height DC to 6GHz Ultra-Small SMT Coaxial Connector

  • U.FL

    Recommended

    1.9mm/2.3-2.4mm Mated Height Ultra Small SMT Coaxial Connectors

  • BM46

    Recommended

    0.35mm Pitch 2.0mm Depth 0.6mm Mating Height Multi-RF Board to Board Connector

  • MS-156C

    Recommended

    Subminiature Coaxial Switch 1.35mm Height, DC to 11GHz

more

Interface Connection

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

  • CX90MWD2

    Recommended

    Waterproof USB Type-C Connector

  • ZX

    Micro-USB Connectors Meeting USB 2.0 Standard

  • USB3.0 Micro-B Connectors

  • LX

    2.0 mm Mounting Height, Ultra Low-Profile Interface Connectors

more
Product list for this solution