Global icon

Drone

Drone



Camera Module Connection

  • BK13

    Recommended

    0.35mm Pitch, 0.6mm Stacking Height, 1.9mm Width, Low-Profile Hybrid FPC-to-Board Connector Supporting 5A

  • BM20

    Recommended

    0.4mm Pitch, 0.6 and 0.8mm Height, Board to Board / FPC to Board Connectors

  • BM23FR

    Recommended

    0.35mm Pitch, 0.6mm & 0.8mm Stacking Height, FPC-to-Board

  • BM23PF

    Recommended

    0.35mm Pitch, 0.8mm High, Board to Board / FPC to Board, Rated Current up to 5A

  • BM28

    Recommended

    0.35mm Pitch, 0.6mm Stacking Height, FPC-to-Board Connectors Supporting Up to 5A

more

Internal Connection

  • DF51

    Recommended

    [SignalBee™] 2mm Pitch, Positive Lock Wire-to-Board Connector (UL,C-UL Listed)

  • DF51K

    Recommended

    [SignalBee™] 2mm Pitch, Center Lock, Wire-to-Board Connector (UL/C-UL Listed)

  • DF52

    Recommended

    [SignalBee™] 0.8mm Pitch, Small & Robust Wire-to-Board Connectors

  • DF57

    Recommended

    [SnapBee™] Low Profile Swing-Lock Wire-to-Board for Power (UL/CSA Certified)

  • DF58

    Recommended

    [SnapBee™] Small-Sized, Low Profile 1.0mm Height, Wire-to-Board Connectors for Power Supply

more

Battery Connection

  • DF60

    Recommended

    [EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)

  • DF61Y

    Recommended

    [SnapBee™] Small-Sized, Low Profile Wire-to-Board for Power Supply

  • DF63

    Recommended

    [EnerBee™] 15A 3.96mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV, Listed)

  • FX30B

    Recommended

    [FunctionMAX™] 25A Max., Position Misalignment Absorption, Power Supply for Board-to-Board

  • [EnerBee™] 3.3mm Pitch Small Size Connectors for Internal Power Source

In-Line

  • DF62

    Recommended

    [SignalBee™] Slim In-Line/THT Connectors

  • DF62W

    Recommended

    [SignalBee™] Water Resistant, Slim In-line Connector for Internal Wiring

  • DF63W

    Recommended

    [EnerBee™] 3.96mm Pitch Compact Waterproof for Internal Power Supplies

Interface Connection

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

  • USB3.0 Micro-B Connectors

Antenna Module

  • C.FL

    Recommended

    ​​​​​​​0.92mm mated height Low Height and Light Weight Miniature Coaxial Connectors Supporting up to 30GHz

  • MMCX

    Recommended

    Ultra Miniature Snap-On Coaxial Connectors (for PC Card Type II)

  • MS-156C

    Recommended

    Subminiature Coaxial Switch 1.35mm Height, 0 to 11GHz

  • MS-180

    Recommended

    0 to 11GHz, 0.85mm Height, Ultra Compact Coaxial RF Switch for module functionality inspection

  • U.FL

    Recommended

    Light Weight Micro SMT Coaxial Connector, 1.9mm to 2.4mm Mated Height

more

PCB (High-Speed Transmission)

  • DF36

    Recommended

    0.4mm Pitch, Vertical Mating, Micro-Coaxial Cable Connector

  • DF40GL

    Recommended

    0.4mm Pitch, 1.5mm High, Positive Lock, Shielded Board to Board / FPC to Board

  • DF56

    Recommended

    0.3mm Pitch, Vertical Mating, Micro-Coaxial Connectors

  • DF81

    Recommended

    0.4mm Pitch, Horizontal Mating, Board-to-Micro-Coaxial Cable

  • FX18

    Recommended

    [FunctionMAX™] High Speed Transmission, 0.8mm Pitch for PCB Connections

more
Product list for this solution