Global icon

Gaming & e-Sports

Gaming & e-Sports

Wire-to-Board (Console)

  • 0.4mm Pitch, Horizontal Mating, Board-to-Fine Coaxial Cable

  • [SignalBee™]0.8mm Pitch, Small & Robust Wire-to-Board Connectors

  • DF57

    Recommended

    [SnapBee™]Low Profile Swing-Lock Bd.-to-Wire for Power (UL/CSA Certified)

  • [SnapBee™]2.0mm Pitch, Multi Functional Connectors (UL/CSA Certified)

  • [SnapBee™]Wire-to-Board Swing-Lock Connectors for Low-Profile Power Source

more

Wire-to-Board (Mobile)

  • [SignalBee™]0.8mm Pitch, Small & Robust Wire-to-Board Connectors

  • DF57

    Recommended

    [SnapBee™]Low Profile Swing-Lock Bd.-to-Wire for Power (UL/CSA Certified)

  • [SnapBee™]2.0mm Pitch, Multi Functional Connectors (UL/CSA Certified)

  • [SnapBee™]Wire-to-Board Swing-Lock Connectors for Low-Profile Power Source

  • [SnapBee™]Small-Sized, Low Profile Wire-to-Board for Power Supply

more

Micro Coaxial/Switch

  • U.FL

    Recommended

    1.9mm/2.3-2.4mm Mated Height Ultra Small SMT Coaxial Connectors

  • DC to 6GHz 1.4mm/1.65mm Mated Height Ultra Small SMT Coaxial

  • 1.18mm Mated Height DC to 6GHz Ultra-Small SMT Coaxial Connector

  • 0.94mm/1.2mm Mated Height Ultraminiature Lightweight SMT Coaxial

I/O

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

  • CX80B1

    Recommended

    Vertical USB Type-C Connector

  • CX90MWD2

    Recommended

    Waterproof USB Type-C Connector

  • GX

    0.4mm Pitch, Space-Saving Interface Connectors

  • LX

    2.0 mm Mounting Height, Ultra Low-Profile Interface Connectors

more

FPC/FFC (Console)

  • 0.5mm Pitch, 2.5mm Height, High Speed for Shielded FFC

  • 0.5mm Pitch, 6.18mm Height, Vertical, Shielded FFC High Speed

  • 0.5mm Pitch, 3.7mm Height, Incomplete Mating and Dust Prevention

  • 0.5mm/1.0mm Pitch, 2.0mm Height, FPC/FFC ZIF Connectors

  • 0.4/0.5mm Pitch, 1.5mm Height, High Speed Transmission

more

FPC/FFC (Mobile)

  • 0.5mm Pitch, 0.9mm Height, No of Contact 4-50, FPC/FFC Connector

  • 0.5mm Pitch, 0.9mm Height FPC/FFC Connectors

  • FH26

    Recommended

    0.3mm Pitch, 1.0mm Height FPC Connectors

  • 0.2mm Pitch, 1.2mm Height, FPC Connectors

  • 0.4mm/0.5mm/1.0mm Pitch, 1.2mm Height, FPC/FFC ZIF Connectors

more

Board-to-Board (Console)

  • 0.5mm Pitch 3.0/3.5/4.0/5.0mm Stack Height SMT Board to Board Connectors

  • DF40

    Recommended

    0.4mm Pitch, 1.5-4.0mm Height, Board to Board / FPC to Board Connectors

  • [FunctionMAX™]15+Gbps 0.5mm Pitch 4.0-5.0mm Stack Height for OIF-MSA-100GLH

  • [FunctionMAX™]0.5mm Pitch 2.0-3.0mm Height with Ground Plate High-Speed Board to Board

  • [FunctionMAX™]0.6mm Pitch 5.0mm to 16.0mm Stacking Height Connectors

Board-to-Board (Mobile)

  • 4A Micro Hybrid FPC-to-Board Connectors

  • 0.35mm Pitch 0.8mm High, Power & Signal Hybrid, Board to Board / FPC to Board

  • BM25

    Recommended

    0.7mm Height FPC-to-Board Connectors up to 10Amps

  • 0.5mm Pitch 3.0/3.5/4.0/5.0mm Stack Height SMT Board to Board Connectors

  • DF40

    Recommended

    0.4mm Pitch, 1.5-4.0mm Height, Board to Board / FPC to Board Connectors

Product list for this solution