Global icon

Service Robot

Service Robot



Internal Connection: Board-to-Board

  • Box Type Pin Header to Prevent Mis-Insertion

  • FX2

    Recommended

    1.27mm Pitch Multi-Function Two Piece Connectors

  • FX18

    Recommended

    [FunctionMAX™]High Speed Transmission, 0.8mm Pitch for PCB Connections

  • FX8C

    Recommended

    [FunctionMAX™]0.6mm Pitch 5.0mm to 16.0mm Stacking Height Connectors

  • FX10

    Recommended

    [FunctionMAX™]15+Gbps 0.5mm Pitch 4.0-5.0mm Stack Height for OIF-MSA-100GLH

more

Internal Connection: FPC-to-Board

  • 0.5mm/1.0mm Pitch, 2.55mm Height FPC/FFC Connectors

  • 0.5mm/1.0mm Pitch, 2.0mm Height, FPC/FFC ZIF Connectors

  • FH34

    Recommended

    0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back-Flip

  • 0.5mm Pitch, 5.8mm Above The Board, Vertical Connectors for FPC

  • 0.5mm Pitch, 2.5mm Height, High Speed for Shielded FFC

more

Internal Connection: Wire-to-Board

  • DF11

    Recommended

    2.0mm Pitch, Double-Row Connector (UL/CSA Complaint)​​​​​​​

  • DF13

    Recommended

    [SignalBee™]1.25mm Pitch Miniature Crimping Connectors (UL Certified)

  • DF65

    Recommended

    [SnapBee™]1.7mm Pitch, Low Profile Wire-to-Board Power Supply Connectors

  • DF57

    Recommended

    [SnapBee™]Low Profile Swing-Lock Bd.-to-Wire for Power (UL/CSA Certified)

  • DF50

    Recommended

    [SignalBee™] 1.0mm Pitch, Board-to-Wire Lock Connectors

more

Antenna/ Microphone Module: Micro RF

  • U.FL

    Recommended

    Light Weight Micro SMT Coaxial Connector, 1.9mm to 2.4mm Mated Height

  • DC to 6GHz 1.4mm/1.65mm Mated Height Ultra Small SMT Coaxial

  • 1.18mm Mated Height DC to 6GHz Ultra-Small SMT Coaxial Connector

  • 0.94mm/1.2mm Mated Height Ultraminiature Lightweight SMT Coaxial

In-Line: Optical

  • BF4M

    Recommended

    Optical Active Connectors

In-Line: In-Line

  • DF62

    Recommended

    [SignalBee™]2 X 2.2mm Pitch, Wire-to-Wire Connectors for Small Spaces

  • DF62W

    Recommended

    [SignalBee™] 2 X 2.2mm Pitch, Wire-to-Wire Connectors for Small Spaces

  • DF63W

    Recommended

    [EnerBee™]3.96mm Pitch Compact Waterproof for Internal Power Supplies

In-Line: Circular Connectors

  • LF

    Recommended

    Miniature Waterproof (IP67/IP68) Shielded Connectors

  • HR30

    Recommended

    Miniature Waterproof (IP67/IP68) Plastic Connectors

  • HR10

    Recommended

    High Performance, Miniature Circular Connectors

  • High Performance, Microminiature Circular Connectors

Battery: Board-to-Board

  • FX30

    Recommended

    [FunctionMAX™]13-25A, Position Misalignment Absorption, Power Supply for Board to Board

Battery: Wire-to-Board

  • DF60

    Recommended

    [EnerBee™] 65A 10.16mm Pitch Wire-to-Board Internal Power Supply Connector

  • DF61Y

    Recommended

    [SnapBee™]Small-Sized, Low Profile Wire-to-Board for Power Supply

  • DF63

    Recommended

    [EnerBee™]15A 3.96mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV, Listed)

  • DF33C

    Recommended

    [EnerBee™]3.3mm Pitch Small Size Connectors for Internal Power Source

Interface: I/O Connector

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

  • USB3.0 Micro-B Connectors

Product list for this solution