Internal Connection: Board-to-Board
-
DF12N
Recommended0.5mm Pitch SMT Board-to-Board Connector
-
DF17
Recommended0.5mm Pitch Board-to-Board Connectors
-
DF37
Recommended0.4mm Pitch, 0.98/1.5mm Height, Board to Board / FPC to Board
-
DF40
Recommended0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector
-
DF40GL
Recommended0.4mm Pitch, 1.5mm High, Positive Lock, Shielded Board to Board / FPC to Board
-
FX18
Recommended[FunctionMAX™] High Speed Transmission, 0.8mm Pitch for PCB Connections
-
FX23
Recommended[FunctionMAX™] 0.5mm Pitch, Power & Signal Hybrid, Floating, High-Speed
-
FX23L
Recommended[FunctionMAX™] High-speed Transmission 0.5mm Pitch Board-to-Board Floating Connector
-
FX2B
Recommended1.27mm Pitch Multi-Function Two Piece, Wire-to-Board Connectors
-
[FunctionMAX™] High Speed Transmission, 0.5mm Pitch for PCB Connections
-
[FunctionMAX™] 0.5mm Pitch, Board-to-Board Connectors with Floating Structure
-
[FunctionMAX™] 0.5mm Pitch Board-to-Board Connectors with Floating Structure
-
[FunctionMAX™] 0.6mm Pitch 5.0mm to 16.0mm Stacking Height Connectors
-
MIL Compliant Product (MIL-C-83503)
Internal Connection: FPC-to-Board
-
FH28K
Recommended0.5mm Pitch, Height 2.55mm Lower Contact, Front Flip 125 ℃ Compatible
-
FH62
Recommended0.25mm Pitch, 1.1mm High, Top Contact, High FPC Retention Force
-
FH63S
Recommended0.5mm Pitch, Height 2.8mm Lower Contact, One-Action Lock 2-point Contact, 125 ℃ Compatible
-
FH67
Recommended0.5mm Pitch, Height 5.2mm Vertical Connection, One-Action Lock 2-point Contact, 125 ℃ Compatible
-
0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back Flip
-
0.5mm Pitch, Height 5.8mm Vertical Connection
-
0.5mm Pitch, Height 2.5mm Lower Contact, Front Flip Shield FFC only
-
0.5mm/1.0mm Pitch, 2.0mm Height, Bottom Contact, Front Flip
Internal Connection: Wire-to-Board
-
DF52
Recommended[SignalBee™] 0.8mm Pitch, Small & Robust Wire-to-Board Connectors
-
DF57
Recommended[SnapBee™] Low Profile Swing-Lock Wire-to-Board for Power (UL/CSA Certified)
-
DF58
Recommended[SnapBee™] Small-Sized, Low Profile 1.0mm Height, Wire-to-Board Connectors for Power Supply
-
DF59M
RecommendedHorizontal Mate, Mono-Pole Wire-to-Board
-
DF65
Recommended[SnapBee™]1.7mm Pitch, Low Profile Wire-to-Board Power Supply Connectors
-
[SignalBee™] 2.0mm Pitch, Double-Row Connector (UL/CSA Compliant)
-
[SignalBee™] 1.25mm Pitch Miniature Crimping Connectors (UL Certified)
-
[SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector
Antenna/ Microphone Module: Micro RF
-
C.FL
Recommended0.92mm mated height Low Height and Light Weight Miniature Coaxial Connectors Supporting up to 30GHz
-
U.FL
RecommendedLight Weight Micro SMT Coaxial Connector, 1.9mm to 2.4mm Mated Height
-
U.FL-K
Recommended2.5mm Mated Height Max. Micro Coaxial Connector
-
X.FL
Recommended0.94mm/1.2mm Mated Height Low-Profile, Lightweight and Compact SMT Coaxial Connectors
In-Line: Optical
-
Active Optical Connector
Battery: Board-to-Board
-
FX30B
Recommended[FunctionMAX™] 25A Max., Position Misalignment Absorption, Power Supply for Board-to-Board
Battery: Wire-to-Board
-
DF60
Recommended[EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)
-
DF61Y
Recommended[SnapBee™] Small-Sized, Low Profile Wire-to-Board for Power Supply
-
DF63
Recommended[EnerBee™] 15A 3.96mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV, Listed)
-
[EnerBee™] 3.3mm Pitch Small Size Connectors for Internal Power Source
Interface: I/O Connector
-
CX
RecommendedThe Next-Generation USB Standard USB Type-C™ Connectors
-
USB3.0 Micro-B Connectors