Interface Connector
-
HVH-280(Waterproof)
RecommendedAutomotive High Voltage Waterproof Connector
-
ZE064W
RecommendedSmall and Waterproof Connector for Automotive Interface
FPC/FFC
-
FH28K
Recommended0.5mm Pitch, Height 2.55mm Lower Contact, Front Flip 125 ℃ Compatible
-
FH52K
Recommended0.5mm Pitch, 2mm Height Bottom Contact, Front Flip 125 ℃ Compatible
-
FH63S
Recommended0.5mm Pitch, Height 2.8mm Lower Contact, One-Action Lock 2-point Contact, 125 ℃ Compatible
-
FH67
Recommended0.5mm Pitch, Height 5.2mm Vertical Connection, One-Action Lock 2-point Contact, 125 ℃ Compatible
-
FH69
Recommended0.5mm Pitch, Height 2.3mm Top and Bottom Contact, Backflip 2-point Contact, 125 ℃ Compatible
-
FH75
Recommended0.4 / 0.5mm Pitch, Height 2mm Lower Contact, Front Flip 2-point Contact, 125 ℃ Compatible
Wire-to-Board
-
GT25
Recommended0.64mm Terminal, 2.2mm Pitch, Wire-to-Board Connector
-
GT50
Recommended1mm Pitch / Single Row / Small Size/Heat/Vibration Resistant Wire-to-Board Connector for Automotive Internal Connection
-
HVH-280
RecommendedHigh Current Power Connector for Internal Automotive Connection,Heat Resistant up to 125℃
-
ZE05
RecommendedHigh Heat and Vibration Resistance, 0.5 Size, 2mm pitch Automotive Interface Connector