Global icon

Construction Machinery

Construction Machinery



Wire-to-Wire

  • DF62W

    Recommended

    [SignalBee™] 2 X 2.2mm Pitch, Wire-to-Wire Connectors for Small Spaces

  • DF63

    Recommended

    [EnerBee™]15A 3.96mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV, Listed)

  • DF63W

    Recommended

    [EnerBee™]3.96mm Pitch Compact Waterproof for Internal Power Supplies

  • ECU Miniature Waterproof Connectors

I/O

  • Automotive Shielded Connectors for High Speed Transmission

  • Automotive High Speed Signal Shield Connectors (In-Line Type)

Antenna Connection

  • GT5

    In-Vehcle Shielding Connectors with Twin Crimp Technologyin-Line

Wire-to-Board

  • DF50

    Recommended

    [SignalBee™] 1.0mm Pitch, Board-to-Wire Lock Connectors

  • [SignalBee™]1.0mm Pitch, Board-to-Wire Lock Connectors

  • Automotive 2.0mm Pitch Shielded Connectors for USB2.0, LVDS

  • High Contact Pressure Wire-to-Board Connectors

Water Resistant I/O

  • EV1

    125A High-Current Waterproof (IP68/X9K) Connectors

  • EV2

    Water-Proof Shielded Connectors up to 220A

Manual Service Disconnect

  • Service Plug for 200A Applications

Product list for this application