Global icon

Drone

Drone



FPC/FFC

  • 0.5mm Pitch, 0.9mm Height, No of Contact 4-50, FPC/FFC Connector

  • 0.3mm Pitch, 1.0mm Height FPC Connectors

  • FH28

    Recommended

    0.5mm/1.0mm Pitch, 2.55mm Height FPC/FFC Connectors

  • FH28K

    Recommended

    0.5mmPitch 2.55mmHeight Heat resistance 125℃ for FPC/FFC

  • FH34SRJ

    Recommended

    0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back-Flip

more

Wire-to-Board

  • DF11

    Recommended

    [SignalBee™] 2.0mm Double-Row Connectors (UL/CSA Certified)

  • DF13

    Recommended

    [SignalBee™]1.25mm Pitch Miniature Crimping Connectors (UL Certified)

  • DF14

    Recommended

    [SignalBee™]1.25mm Pitch Super Low Profile Crimping Connectors

  • DF22

    Recommended

    [EnerBee™]7.92mm Pitch 43A Internal Power Supply Connectors (UL/C-UL/TÜV)

  • DF33C

    Recommended

    [EnerBee™]3.3mm Pitch Small Size Connectors for Internal Power Source

more

Micro Coaxial/Switch

  • DF36

    Recommended

    0.4mm Pitch, 1.5mm Mated Height, Board-to-Fine Coaxial Cable

  • 0.3mm Pitch, 1.5mm Mated Height, Board-to-Fine Coaxial Cable

  • 0.3mm Pitch, Vertical Mating, Board-to-Fine Coaxial Cable

  • 0.4mm Pitch, Horizontal Mating, Board-to-Micro-Coaxial Cable

  • MMCX

    Recommended

    Ultra Miniature Snap-On Coaxial Connectors (for PC Card Type II)

more

I/O

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

  • CX80B1

    Recommended

    Vertical USB Type-C Connector

  • CX90MWD2

    Recommended

    Waterproof USB Type-C Connector

  • SMA(R)

    Recommended

    SMA Reverse Coaxial Connectors up to 26.5GHz

  • ZX

    Micro-USB Connectors Meeting USB 2.0 Standard

more

Board-to-Board

  • 0.35mm Pitch, 0.7/0.8mm High, High Retention, BtoB/Bd.-to-FPC

  • 0.4mm Pitch, 0.6 and 0.8mm Height, BtoB/Board-to-FPC Connectors

  • 0.35mm Pitch 0.8mm High, Power & Signal Hybrid, BtoB/FPC-to-Bd.

  • 0.5mm Pitch 3.0/3.5/4.0/5.0mm Stack Height SMT BtoB Connectors

  • 0.5mm Pitch Board-to-Board Connectors

more

Wire-to-Wire

  • DF62

    Recommended

    [SignalBee™]2 X 2.2mm Pitch, Wire-to-Wire Connectors for Small Spaces

  • DF62W

    Recommended

    [SignalBee™] 2 X 2.2mm Pitch, Wire-to-Wire Connectors for Small Spaces

  • DF63W

    Recommended

    [EnerBee™]3.96mm Pitch Compact Waterproof for Internal Power Supplies

Card Socket

  • DM3

    MicroSD™ Card Connectors

Product list for this application