Global icon

Service Robots

Service Robots



Wire-to-Wire

  • DF62

    Recommended

    [SignalBee™] Slim In-Line/THT Connectors

  • DF62W

    Recommended

    [SignalBee™] Water Resistant, Slim In-line Connector for Internal Wiring

  • DF63W

    Recommended

    [EnerBee™] 3.96mm Pitch Compact Waterproof for Internal Power Supplies

Wire-to-Board

  • DF52

    Recommended

    [SignalBee™] 0.8mm Pitch, Small & Robust Wire-to-Board Connectors

  • DF57

    Recommended

    [SnapBee™] Low Profile Swing-Lock Wire-to-Board for Power (UL/CSA Certified)

  • DF58

    Recommended

    [SnapBee™] Small-Sized, Low Profile 1.0mm Height, Wire-to-Board Connectors for Power Supply

  • DF59M

    Recommended

    Horizontal Mate, Mono-Pole Wire-to-Board

  • DF60

    Recommended

    [EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)

more

Internal RF Connector

  • C.FL

    Recommended

    ​​​​​​​0.92mm mated height Low Height and Light Weight Miniature Coaxial Connectors Supporting up to 30GHz

  • U.FL

    Recommended

    Light Weight Micro SMT Coaxial Connector, 1.9mm to 2.4mm Mated Height

  • U.FL-K

    Recommended

    2.5mm Mated Height Max. Micro Coaxial Connector

  • X.FL

    Recommended

    0.94mm/1.2mm Mated Height Low-Profile, Lightweight and Compact SMT Coaxial Connectors

FPC/FFC

  • FH28K

    Recommended

    0.5mm Pitch, Height 2.55mm Lower Contact, Front Flip 125 ℃ Compatible

  • FH62

    Recommended

    0.25mm Pitch, 1.1mm High, Top Contact, High FPC Retention Force

  • FH63S

    Recommended

    0.5mm Pitch, Height 2.8mm Lower Contact, One-Action Lock 2-point Contact, 125 ℃ Compatible

  • FH67

    Recommended

    0.5mm Pitch, Height 5.2mm Vertical Connection, One-Action Lock 2-point Contact, 125 ℃ Compatible

  • 0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back Flip

more

Board-to-Board

  • DF12N

    Recommended

    0.5mm Pitch SMT Board-to-Board Connector

  • DF17

    Recommended

    0.5mm Pitch Board-to-Board Connectors

  • DF37

    Recommended

    0.4mm Pitch, 0.98/1.5mm Height, Board to Board / FPC to Board

  • DF40

    Recommended

    0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector

  • DF40GL

    Recommended

    0.4mm Pitch, 1.5mm High, Positive Lock, Shielded Board to Board / FPC to Board

more

Active Optical Cable

  • Active Optical Connector

I/O

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

  • HR25A

    Recommended

    Miniature Push-Pull Circular Connectors

  • HR30

    Recommended

    Miniature Waterproof Plastic Connectors

  • LF

    Recommended

    Shielded Small Waterproof Connector

  • High Performance, Miniature Circular Connectors

more
Product list for this solution