Power Distribution
-
DF60
Recommended[EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)
-
[ZERO SCREW™] up to 500A ZERO SCREW Terminal Block
Wire-to-Wire for Power
-
DF60
Recommended[EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)
-
Single Pos. Snap-In Lock Power Connectors up to 90A
Wire-to-Wire for Signal
-
DF51
Recommended[SignalBee™] 2mm Pitch, Positive Lock Wire-to-Board Connector (UL,C-UL Listed)
-
DF51K
Recommended[SignalBee™] 2mm Pitch, Center Lock, Wire-to-Board Connector (UL/C-UL Listed)
-
DF62
Recommended[SignalBee™] Slim In-Line/THT Connectors
-
FH52K
Recommended0.5mm Pitch, 2mm Height Bottom Contact, Front Flip 125 ℃ Compatible
-
FH63S
Recommended0.5mm Pitch, Height 2.8mm Lower Contact, One-Action Lock 2-point Contact, 125 ℃ Compatible
-
FX2B
Recommended1.27mm Pitch Multi-Function Two Piece, Wire-to-Board Connectors
-
FX30B
Recommended[FunctionMAX™] 25A Max., Position Misalignment Absorption, Power Supply for Board-to-Board
-
[SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector
-
[FunctionMAX™] 0.5mm Pitch, Board-to-Board Connectors with Floating Structure
-
MIL Compliant Product (MIL-C-83503)
-
2.54mm Pitch Bottom Entry Type Connectors