Global icon

Smart Door

Smart Door

Touch Panel / Fingerprint Sensor

  • FH62

    Recommended

    0.25mm Pitch, 1.1mm High, Top Contact, High FPC Retention Force

  • FH72

    Recommended

    0.3mm Pitch, 0.9mm Height, Top Contact One Action Lock, High FPC Retention Force Connector

  • 0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back Flip

Antenna Connection

  • U.FL

    Recommended

    Light Weight Micro SMT Coaxial Connector, 1.9mm to 2.4mm Mated Height

  • U.FL-K

    Recommended

    2.5mm Mated Height Max. Micro Coaxial Connector

Display / Camera Connection

  • BM28

    Recommended

    0.35mm Pitch, 0.6mm Stacking Height, FPC-to-Board Connectors Supporting Up to 5A

Relay both side Connection

  • DF62

    Recommended

    [SignalBee™] Slim In-Line/THT Connectors

Motor Connection

  • DF57

    Recommended

    [SnapBee™] Low Profile Swing-Lock Wire-to-Board for Power (UL/CSA Certified)

  • DF61Y

    Recommended

    [SnapBee™] Small-Sized, Low Profile Wire-to-Board for Power Supply

Board-to-Board Connection

  • DF12N

    Recommended

    0.5mm Pitch SMT Board-to-Board Connector

  • DF17

    Recommended

    0.5mm Pitch Board-to-Board Connectors

  • DF40

    Recommended

    0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector

Interface Connection

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

Product list for this solution