Internal Power
-
DF60
Recommended[EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)
-
DF63
Recommended[EnerBee™] 15A 3.96mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV, Listed)
-
IT-P
Recommended60A/40A Board-to-Board Power Pin Connectors
-
[EnerBee™] 12A Max. 3.96mm Pitch Wire-to-Board Connectors
Internal Control Signal
-
DF51
Recommended[SignalBee™] 2mm Pitch, Positive Lock Wire-to-Board Connector (UL,C-UL Listed)
-
[SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector
Internal High Speed Signal
-
FX23
Recommended[FunctionMAX™] 0.5mm Pitch, Power & Signal Hybrid, Floating, High-Speed
-
FX23L
Recommended[FunctionMAX™] High-speed Transmission 0.5mm Pitch Board-to-Board Floating Connector
-
IT5
RecommendedHigh-Speed (25⁺Gbps) BGA Mezzanine Connectors
-
IT8
RecommendedHigh-Speed 56+Gbps BGA Mezzanine Connectors
External Power
-
Waterproof (IP67/IP68) Circular Connectors
External Control Signal
-
LF
RecommendedShielded Small Waterproof Connector
External OpticalSignal
-
SW20
RecommendedWaterproof Optical Connectors with Built-In SC/LC-Duplex