Wire-to-Board
-
DF11
Recommended[SignalBee™] 2.0mm Double-Row Connectors (UL/CSA Certified)
-
DF13
Recommended[SignalBee™]1.25mm Pitch Miniature Crimping Connectors (UL Certified)
-
DF22
Recommended[EnerBee™]7.92mm Pitch 43A Internal Power Supply Connectors (UL/C-UL/TÜV)
-
DF57
Recommended[SnapBee™]Low Profile Swing-Lock Bd.-to-Wire for Power (UL/CSA Certified)
-
DF59
Recommended[SnapBee™]2.0mm Pitch, Multi Functional Connectors (UL/CSA Certified)
-
DF60
Recommended[EnerBee™] 65A 10.16mm Pitch Wire-to-Board Internal Power Supply Connector
-
DF61
Recommended[SnapBee™]Wire-to-Board Swing-Lock Connectors for Low-Profile Power Source
-
DF61Y
Recommended[SnapBee™]Small-Sized, Low Profile Wire-to-Board for Power Supply
-
DF63SF
Recommended[EnerBee™]12A 3.96mm Pitch Wire-to-Board Connectors
-
High Contact Pressure Wire-to-Board Connectors
I/O
-
Plastic-Shelled Waterproof (IP67/IP68) Outdoor Use Connectors
-
Waterproof (IP67/IP68) Connectors for Outdoor Use
-
Waterproof (IP67/IP68) Circular Connectors
-
LF
RecommendedMiniature Waterproof (IP67/IP68) Shielded Connectors
-
Subminiature, Waterproof Duplex Fiber Optic Connectors
-
Water-Proof Optical Connectors with MT Ferrule, ARIB/ITU-R
-
Subminiature, Combining Optical and Electrical Waterproof
-
Coaxial Connectors for DIN 41612 (M Style)
-
Push-On Lock, SMP Coaxial Connectors in MIL Standard
-
SMPM-TM
RecommendedSMPM Coaxial Non-Reflective Terminator in MIL Standard
-
SMP-TM
RecommendedPush-On Lock, SMP Coaxial Terminator in MIL Standard
-
Waterproof Bayonet Lock Connectors with Built-In LC Duplex
-
Waterproof Optical Connectors with Built-In SC/LC-Duplex
Internal RF Connector
-
DC to 3GHz 3.0mm Mated Height Micro Coaxial Connectors
-
SMA (Sub-Miniature Type A) Coaxial Connectors (MIL-C-39012)
-
MMCX
RecommendedUltra Miniature Snap-On Coaxial Connectors (for PC Card Type II)
-
Coaxial Connectors for DIN 41612 (M Style)
-
U.FL
Recommended1.9mm/2.3-2.4mm Mated Height Ultra Small SMT Coaxial Connectors
Board-to-Board
-
FX10
Recommended[FunctionMAX™]15+Gbps 0.5mm Pitch 4.0-5.0mm Stack Height for OIF-MSA-100GLH
-
FX18
Recommended[FunctionMAX™]High Speed Transmission, 0.8mm Pitch for PCB Connections
-
FX20
Recommended[FunctionMAX™]0.5mm Pitch, Board-to-Board Connectors with Floating Structure
-
FX30
Recommended[FunctionMAX™]13-25A, Position Misalignment Absorption, Power Supply for BtoB
-
FX8C
Recommended[FunctionMAX™]0.6mm Pitch 5.0mm to 16.0mm Stacking Height Connectors
-
High Speed, Parallel BtoB, 380-Pin, Ball-Grid Array Termination
-
IT3
RecommendedHigh-Speed(10⁺Gbps) BGA Mezzanine Connectors
-
10+ Gbps 0.5mm Pitch Stacking Connectors
-
FX27
Recommended[FunctionMAX™] 0.8mm Pitch Floating Card Edge Connector