Global icon

Home All Products CX80B1 Series
Results: 1 Products

Applied Facets

  • Production status:Sales Products 
SPECIFICATIONS

SPECIFICATIONS

    • Rated Voltage (AC)
    • AC 20.0 V
    • Industry Standard
    • USB3.1
    • Performance Characteristics
    • USB3.1 Gen2
    • Locking Style
    • Friction
    • Panel Mounting Style
    • Remarks on Number of Positions
    • Mounting Side
    • Standard on-Board
    • Recommended Max. Wire Size (mm²)
    • Safety Standards
    • Parts
    • Connector Type
    • Receptacle
    • Recommended Min. Wire Size (AWG)
    • Cable Length
    • Operating Temperature Max.
    • 85 ℃
    • Mounting Style
    • SMT
    • Water Resistance
    • Number of Positions
    • 24
    • Recommended Min. Wire Size (mm²)
    • Contact Pitch
    • 0.5 mm
    • Cable Assembly
    • No
    • Recommended Max. Wire Size (AWG)
    • Transmission Rate
    • 10.0 Gbps
    • Mating/Unmating Cycles
    • 10000
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Contact Plating
    • Gold
    • Wire Termination Method
    • Rated Current
    • 5.0 A
    • Connector Orientation
    • Straight
    • Rated Voltage (DC)
    • Generic Type
Results: 1 Products