Global icon

PRODUCT COMPARISON2 Products are shown

  Move Move
Part No.

HR10A-7P-4P(73)
CL0110-0301-2-73

HR10A-7P-4P(74)
CL0110-0301-2-74

Connector Type Plug Plug
Rated Current 2.0 A 2.0 A
Rated Voltage (AC) AC 150.0 V AC 150.0 V
Rated Voltage (DC) DC 200.0 V DC 200.0 V
Number of Positions 4 4
Shell Size (mm) 7 mm 7 mm
Operating Temperature Max. 85 ℃ 85 ℃
Operating Temperature Min. -25 ℃ -25 ℃
Contact Resistance 10.0 mΩ Max. 10.0 mΩ Max.
Withstanding Voltage 500 V Max. 500 V Max.
Locking Style Push-pull Push-pull
Wire Termination Method Soldering Soldering
Cable Outer Diameter 5.0 mm 5.0 mm
Mating/Unmating Cycles 1000 1000
Finger Protection No No
Metal Shields No No
Contact Plating Silver Gold
Salt Spray Test Duration (Corrosion Resistance) h h
Shell Material Metal Metal
Finish on Shell Nickel Nickel
RoHS2 Conforming Conforming
SVHC Contained Contained
Contact Gender Male Male
Connector Orientation Straight Straight
Key No No
Connector Length 11.5 mm 11.5 mm
Connector Width 11.5 mm 11.5 mm
Connector Height 35.0 mm 35.0 mm
Packaging Type Bag Bag
Purchase Unit 20 PCS 20 PCS
Mass 9.16 g 9.16 g
Static Sensitive No No
Qty/Box 500 PCS 500 PCS
Cable Assembly No No