Global icon

Series ComparisonShow 2 series

  Move Move
Series EM30M

EM30M

EM40M

EM40M

Connector Type Plug, Receptacle, Jack Plug, Receptacle, Jack
Safety Standards UL UL
Number of Positions 1 1
Shell Size (mm) 30 40
Mating/Unmating Cycles 50 50
Contact Plating Silver Silver
Wire Termination Method Crimping Crimping
Operating Temperature Min. -25, -20 -25, -20
Operating Temperature Max. 90, 105 90, 105
Water Resistance IP 67 IP 67
Rated Current 175.0, 200.0 410.0, 450.0
Rated Voltage (AC) 1000.0 1000.0
Rated Voltage (DC) 1000.0 1000.0
Contact Resistance 0.6 0.3
Withstanding Voltage 2200 2200
Locking Style Push-on Bayonet Push-on Bayonet
Finger Protection No, Yes No, Yes
Metal Shields No No
Shell Material Plastic Plastic