Global icon

Series ComparisonShow 3 series

  Move Move Move
Series TM11P

TM11P

TM11R

TM11R

TM11R-5M2

TM11R-5M2

Connector Type Plug Jack Jack
Industry Standard FCC, ISO8877 FCC, ISO8877 FCC, ISO8877
Generic Type RJ-11, RJ-45 RJ-11, RJ-45 RJ-45
Safety Standards UL UL
Number of Positions 6, 8 6, 8 8
Mounting Style THT THR, THT
Cable Assembly No No No
Connector Orientation Straight Straight, Right angle Right angle
Mating/Unmating Cycles 200 200 200
Contact Plating Gold Gold Gold
Wire Termination Method Piercing
Recommended Wire Type Shielded cable
Recommended Min. Wire Size (AWG) 26, 27
Recommended Max. Wire Size (AWG) 26
Operating Temperature Min. -25 -55 -55, -25
Operating Temperature Max. 60 85 80, 85
Panel Mounting Style Snap-in
Parts Guide plate, Cover
Number of Ports 1 1, 4 1
Performance Characteristics CAT3 CAT3, CAT5 CAT5
Rated Current 0.5 0.1, 0.5 1.0
Rated Voltage (AC) 125.0 125.0 125.0
Metal Shields No, Yes Yes Yes
Transmission Rate 0.01 0.01, 0.1 0.1
Opening Size 6, 8 6, 8 8
Connector Type Details Accessory