Global icon

PRODUCT COMPARISON2 Products are shown

  Move Move
Part No. Product

EF2A-D250B-1
CL0142-0224-0-00

Product

EF2A-DH250B-1
CL0142-0226-0-00

Safety Standards UL, C-UL/CSA, TÜV UL, C-UL/CSA, TÜV
Rated Current 310.0 A 310.0 A
Rated Voltage (AC) AC 1000.0 V AC 1000.0 V
Rated Voltage (DC) DC 1500.0 V DC 1500.0 V
Number of Positions 1 1
Operating Temperature Max. 105 ℃ 105 ℃
Operating Temperature Min. -25 ℃ -25 ℃
Locking Style Spring Spring
Mating/Unmating Cycles 50 50
Salt Spray Test Duration (Corrosion Resistance) h h
Shell Material Plastic Plastic
RoHS (EU)2015/863 Conforming Conforming
SVHC Contained Contained
Housing Color Black Black
Panel Mounting Style DIN rail DIN rail
Recommended Min. Wire Size (mm²) 150.0 mm² 150.0 mm²
Recommended Max. Wire Size (mm²) 150.0 mm² 150.0 mm²
Connector Length 49.6 mm 49.6 mm
Connector Width 111.0 mm 111.0 mm
Connector Height 80.25 mm 80.25 mm
Notes on Recommended Wire 250MCM 250MCM
Packaging Type Bag Bag
Purchase Unit 1 PCS 1 PCS
Mass 255.2 g 288.4 g
Qty/Box 12 PCS 12 PCS
Cable Assembly No No