Thank you for joining the Hirose team at CES 2018. We enjoyed meeting you and previewing our product lines in more detail. Please feel free to "contact us" at any time should you require additional information regarding our products.
For a complete listing of our product lineup, please visit us at "www.hirose.com". To receive correspondence on new product release and general information please register on "www.hirose.com".
Movie
[NEW] Automotive Interface
Connector ZE05 Series
125℃ High Heat Resistance, High Vibration Resistance, 050 Tab Size/2mm Pitch
- Space saving design
(0.5mm terminal, 2mm pitch)
- 125℃ High heat resistance
- High vibration resistance
> more detail
[NEW] High FPC Retention Force
FPC Connector FH62 Series
0.25mm pitch, 1.1mm high, Top Contact Single Action Lock
1. Space-saving design
2. Automatic single action lock design
3. High FPC retention force
4. Easy FPC insertion
> more detail
The Next-Generation USB Standard
"USB Type-C™" Connector CX Series
1. Reversible interface for easy mating
2. Conforms to the USB Type-C standard
3. Supports 10Gbps transmission
(USB 3.1 Gen.2)
4. Clear tactile click (excellent locking)
> more detail
Wire-to-Board Connectors
for Power Supply DF58 Series
Small-Sized, Low Profile 1.0mm Height, Wire-to-Board Connectors for Power Supply
1. Small-sized, low profile connector
2. Leveling of the vertical mating cable
3. Proprietary ViSe Lock design
> more detail
Connector brand
Compact / Robust / High-speed
ix Industrial™
The ix Industrial™ connector features small robust design for use in industrial environments. The high-speed transmission design contributes to equipment evolution and smart manufacturing applications.
> more detail
Top-quality Industrial Interconnects
FunctionMAX™
As the name "FunctionMAX™" implies, this product family is a series of Board-to-Board connectors from Hirose with a mission to meet all the needs of the industrial market with maximum functionality.
> more detail
Compact Size with High-end Performance
EnerBee™
EnerBee™ -Your best choice for power cable connectors. Named after the tiny, yet energetic insect, the EnerBee™ name represents the shared concept of this product family - compact size with high-end performance.
> more detail
Product
Shielded Board to Board/Board
to FPC Connector DF40GL Series
- Positive lock
- Supports high speed transmission
- Shield and grounding design
- Long effective mating length
FPC/FFC/Shield FFC Connector
FH63 Series
- Automatic single action locking design
- Two-points of contact prevents contact failure by dust
- 125 degree heat resistant
- Low profile, space-saving design
- Satisfies severe requirements for various automotive applications
Automotive Shielded Connector
GT17 Series, GT17H/HN Series
- All surface shielded construction
- Ideal for use as Automotive USB connectors
Interface Connector
GT25 Series
- Metal holddowns to solder by reflow are used instead of screws for PCB mounting
Shielded Connector for High
Speed Transmission GT32 Series
- Full shielded structure
- Suitable for in-vehicle shielded connectors
- Frequency range from DC to 2.5GHz
- Board connector straight type/ Cable connector right-angle type
Small & Robust Wire to Board
Connector DF52 Series
- 0.8 mm pitch, 1.75 mm height 4.1 mm depth small connector
- Rated up to 2.5 Amps MAX with AWG#28, 2 pos.
- Robust design is tolerant of cable wiring.
Board to Wire Connector
for Power DF57H Series
- Reinforced lock structure with swing lock
- Header lock improves plug retention
- Insert guide key prevents misalignment
Mono-pole Wire to Board
Connector DF59M Series
- Housing-less small and low profile mono-pole connector
- Clear tactile click and high mating force with positive lock (16N min)
- High current capability rated up to 6 Amps using AWG#22 cable
Small-Sized, Low Profile
DF61Y Series
- Improved operation through vertical mating
- Small-sized and low profile, with high withstanding voltage and current (H=2mm, 24AWG : 4A Max)
Wire-to-Wire Connectors for
Small Spaces DF62 Series
- The slim, sleek design and smooth contour combine to complete connections in tight spaces.
- Secure lock mechanism
- Reliable contact structure
- Robust contact structure
Wire-to-Board Connectors for
Power Supplies DF65 Series
- Enhanced contact reliability and lock structure
- Vertical mating provides superior handling
- Highly reliable contact structure
- Increased cable retention
Nano SIM Card Connectors
KP13 Series
- Wide variations covering Push-Push, Push-Pull and Tray type
- Reduction of mounting space by low profile
- Anti incorrect card insertion design
Combo Type Card Connectors
KP15 Series
- Wide variations covering 3in2 tray and stacking combo type
- Reduction of mounting space
- Anti incorrect card insertion design
- Card detecting feature
Connectors for Thin Wire Coaxial
Cable DF80 Series
- Supports high speed connections
- Maximizes space
- Excellent mating operation
- Reliable contact structure
- Shield performance enhancement
Board-to-Micro-Coaxial Cable
Connector DF81 Series
- Space saving design
- High speed transmissions
- Enhanced shielding
- Positive locking structure
- Excellent mating operation
Ultra Small Surface Mount
Coaxial Connector U.FL Series
- Nominal mated height of 1.9 or 2.3mm, 2.4mm (Max. 2.0 or 2.4mm, 2.5mm)
- Small mounting area
- Light weight
Ultraminiature Lightweight SMT
Coaxial Connectors X.FL Series
- A Low mated height of 0.94 or 1.2 mm (maximum of 1.0 or 1.3 mm)
- Minimal mounting area required
- Ultra lightweight
- High frequency transmission
- Automatic board placement
For Frequency Test Measurements
2.4mm Series
- 2.4mm coaxial connector based on MIL Specifications (MIL-STD-348B)
- Compatible with the frequency range of up to 50GHz
- Easy to mount Simplified mounting with attaching screws.
2.92mm Coaxial Connector
2.92mm Series
- Based on MIL Specifications (MIL-STD-348B)
- Compatible with the frequency range of up to 40GHz
- RoHS-compatible Compliant with all RoHS Directives.
Optical Active Connector
BF4M Series
- Optical transmissions achieved by simplified electrical connections
- High-speed, signal transmissions with no EMI noise
- Highly flexible optical fibers
- Low power consumption
Water-Proof Optical Connector
with MT Ferrule MF11BMT Series
- Water-proof multi-pos. connector MT Ferrule into waterproof metal shell.
- Bayonet lock Easy and secure installation and removal with Bayonet lock design.
Flexible Flat Cable ZIF Connector
FH34SRJ Series
- Low-profile
- Increased FPC/FFC retention
- Unique Back-Flip rotating actuator
- Easy FPC insertion and reliable electrical connection
- Delivered with the actuator open
- Accepts standard FPC thickness
Back Flip Type Dual-Sided FPC
Connector FH35C Series
- 0.3 mm pitch, Dual-sided connector
- Improved FPC retention force achieved through the use of our proprietary contact structure and a back flip Actuator.
- Supports high speed transmissions
- Compatibility with impedance control, shield FFC
- Differential impedance 100Ω±10%
- Highly reliable connection, tough structure
- One-finger operation of the actuator
Back Flip Super Low Profile FPC
Connector FH64MA Series
- Super low profile, top contact
- Space-saving design
- Smooth FPC insertion
- High FPC retention force
- Easy-to-manufacture FPC in spite of the narrow pitch
- Halogen free
- 0.4mm Pitch, low profile FPC connector
- Superior FPC retention force despite the low profile
- Accepts standard 0.12 mm thick FPC
- Halogen-free
0.7mm Height FPC-to-Board
Connector BM25 Series
- Capable of high current power supply [Rated current : 10A]
- Robust [70N]
- Contributes to power saving [1m ohm or less]
Board to Board or Board to FPC
Connector BM28 Series
- Rated current 5A
- Highly reliable contact design
- Supports USB3.1 Gen.2 (10Gbps) transmission
Ultra-small, Power/signal
Contact Design BM29 Series
- Space-saving design
- The proprietary metal guide prevents the connector from being damaged against offset mating.
0.5mm Pitch SMT Board-to-
Board Connector DF12 Series
- Broad Variations of Stacking Height.
- Supports Automatic Mounting
- Metal Fitting Available
Board-to-Board and Board-to-
FPC Connector DF40 Series
- High density mounting
- Multiple stack height options
- High contact reliability
- Excellent self-aligning range
Shielded Board to Board/Board
to FPC Connector DF40GL Series
- Positive lock
- Supports high speed transmission
- Shield and grounding design
- Long effective mating length