Upright right angle - Receptacle (IEC standard connector)

Upright right angle receptacle allows for parallel 10mm pitch mounting for daisy chaining in compact units.
Upright right angle receptacles (IEC standard connector)
Part No. Code No. |
Specifications | Design | Data Sheet |
---|---|---|---|
IX61G-A-10P CL0251-0021-0-00 |
Upright right angle Type A Gold plated 0.2μm |
![]() |
Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
IX61G-A-10P(01) CL0251-0021-0-01 |
Upright right angle Type A Palladium-Nickel plated 0.75μm + Gold plated 0.05μm |
![]() |
Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
IX61G-B-10P CL0251-0026-0-00 |
Upright right angle Type B Gold plated 0.2μm |
![]() |
Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
IX61G-B-10P(01) CL0251-0026-0-01 |
Upright right angle Type B Palladium-Nickel plated 0.75μm + Gold plated 0.05μm |
![]() |
Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |