![A miniaturized new standard connector for industrial applications, robot [ix Industrial™]](https://prd-4s-public.s3.amazonaws.com/product/en/pr/ix_industrial/img/mv.jpg)
Horizontal right angle - Receptacle

The horizontal right angle receptacle is 5.7 mm, less than half the height of the RJ -45 connector, and is very low. Ideal for use in thin-type sets and places where space is limited in height direction, and can be used for thin-type control panels and FA control equipment.
Horizontal right angle receptacles (IEC standard connector)
Part No. Code No. |
Specifications | Design | Data Sheet |
---|---|---|---|
IX60G-A-10P CL0251-0016-0-00 |
Horizontal right angle Type A Gold plated 0.2μm |
![]() |
Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
IX60G-A-10P(01) CL0251-0016-0-01 |
Horizontal right angle Type A Palladium-Nickel plated 0.75μm + Gold plated 0.05μm |
![]() |
Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
IX60G-B-10P CL0251-0017-0-00 |
Horizontal right angle Type B Gold plated 0.2μm |
![]() |
Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
IX60G-B-10P(01) CL0251-0017-0-01 |
Horizontal right angle Type B Palladium-Nickel plated 0.75μm + Gold plated 0.05μm |
![]() |
Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |