Soldering - Right angle plug (IEC standard connector)
The ix Industrial™ right angle plug allows the cable to be pulled out of the board at a right angle for flexible cable routing and effective use of space, depending on the connection point.
You can choose from soldering or IDC plug and upward or downward cable types based on the connection method and cable direction for easy installation.
The soldering plug supports a wide cable range from 22-28 AWG wire, ⌀1.55mm Max.
Soldering Straight plug - Right angle plug (IEC standard connector)
Wiring type | Direction | Shape | Part No. Code No. |
Applicable Wire Size | Plating Specifications | Data Sheet |
---|---|---|---|---|---|---|
Soldering plug | Downward Cabling | Type A | IX40G-A-10S-CVL1(7.0) CL0251-0075-0-00 |
22-28 AWG, Maximum cable outer diameter Ø1.55 | Gold plated 0.2μm | Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
IX40G-A-10S-CVL1(7.0)(01) CL0251-0075-0-01 |
Palladium-Nickel plated 0.75μm + Gold plated 0.05μm | Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
Wiring type | Direction | Shape | Part No. Code No. |
Applicable Wire Size | Plating Specifications | Data Sheet |
---|---|---|---|---|---|---|
Soldering plug | Downward Cabling | Type B | IX40G-B-10S-CVL1(7.0) 0251-0076-0-00 |
22-28 AWG, Maximum cable outer diameter Ø1.55 | Gold plated 0.2μm | Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
IX40G-B-10S-CVL1(7.0)(01) 0251-0076-0-01 |
Palladium-Nickel plated 0.75μm + Gold plated 0.05μm | Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
Wiring type | Direction | Shape | Part No. Code No. |
Applicable Wire Size | Plating Specifications | Data Sheet |
---|---|---|---|---|---|---|
Soldering plug | Upward Cabling | Type A | IX40G-A-10S-CVL2(7.0) CL0251-0077-0-00 |
22-28 AWG, Maximum cable outer diameter Ø1.55 | Gold plated 0.2μm | Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
IX40G-A-10S-CVL2(7.0)(01) CL0251-0077-0-01 |
Palladium-Nickel plated 0.75μm + Gold plated 0.05μm | Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
Wiring type | Direction | Shape | Part No. Code No. |
Applicable Wire Size | Plating Specifications | Data Sheet |
---|---|---|---|---|---|---|
Soldering plug | Upward Cabling | Type B | IX40G-B-10S-CVL2(7.0) CL0251-0078-0-00 |
22-28 AWG, Maximum cable outer diameter Ø1.55 | Gold plated 0.2μm | Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
IX40G-B-10S-CVL2(7.0)(01) CL0251-0078-0-01 |
Palladium-Nickel plated 0.75μm + Gold plated 0.05μm | Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
ix Industrial™ right angle plug tool
ix Industrial™ right angle plug has the tool for both up and down cables. Please use the following tool. *The product is under development as of May, 2021.
Part No.:HT803/IXG-10S-CVL-70
Code No.:0902-2223-000