1.85mm Series

Features

1.85mm coaxial connectors based on IEC Specifications

1. 1.85mm coaxial connector based on IEC Specifications
(IEC 61169-32)
2. Compatible with the frequency range of up to 67GHz
3. RoHS2 compliant

Specifications

Connector Type Receptacle
Generic Type 1.85mm
Cable Assembly No
Characteristic Impedance 50 Ω
Frequency (Max.) 65 GHz
Number of Positions 1
Mating/Unmating Cycles 500
Connector Orientation Straight
Center Contact Plating Gold
Operating Temperature (Max.) 125 ℃
Operating Temperature (Min.) -55 ℃
Catalog Product Series Catalog DOWNLOAD

*I need help with a product or information

Products

PART NUMBER CONFIGURATION

Connector Type  

Frequency (Max.)   DC GHz
Characteristic Impedance

Ω

Locking Style  

Recommended Coaxial Cable

   
Generic Type  

Connector Orientation

Cable Length   mm

Mounting Style

Panel Mounting Style
Outer Contact Plating  

PCB Stabilizing Feature

Water Resistance IP

or above

Mating/Unmating Cycles   times or above

 

Part No.

Drawing

inventory

Connector Type

Frequency (Max.)

Characteristic Impedance

Locking Style

Recommended Coaxial Cable

Generic Type

Connector Orientation

Cable Length

Mounting Style

Panel Mounting Style

Outer Contact Plating

PCB Stabilizing Feature

Water Resistance

Connector Height

Mating/Unmating Cycles

Recommended PCB Thickness

Receptacle
65 GHz
50 Ω
Screw
1.85mm
Straight
Screw
8 mm
500
Receptacle
65 GHz
50 Ω
Screw
1.85mm
Straight
Screw
500