2.92mm Series

Features

2.92mm coaxial connectors MIL Standard Compliant
Compatible with 40GHz confi gurations

1. Compliant MIL-STD-348B Standard
2. Supports up to 40GHz frequency
3. Screw mounting
4. Flexible PCB thickness
5. 0.085 inch flexible cable applicable
6. RoHS2 compliant

Specifications

Connector Type Receptacle, Adapter
Generic Type 2.92mm
Cable Assembly No
Characteristic Impedance 50 Ω
Frequency (Max.) 40 GHz
V.S.W.R. 1.2 Max.
Number of Positions 1
Mating/Unmating Cycles 500, 1000
Mounting Style Screw-fix
Connector Orientation Straight, Right angle
Center Contact Plating Gold
Outer Contact Plating Passivate
Center Conductor Diameter 1.27 mm
Operating Temperature (Max.) 105, 125 ℃
Operating Temperature (Min.) -55 ℃

Component PartsFUNCTION CHART

Catalog Product Series Catalog DOWNLOAD

*I need help with a product or information

Products

PART NUMBER CONFIGURATION

Connector Type  

Frequency (Max.)   DC GHz
Characteristic Impedance

Ω

Locking Style  

Recommended Coaxial Cable

   
Generic Type  

Connector Orientation

Cable Length   mm

Mounting Style

Panel Mounting Style
Outer Contact Plating  

PCB Stabilizing Feature

Water Resistance IP

or above

Mating/Unmating Cycles   times or above

 

Part No.

Drawing

inventory

Connector Type

Frequency (Max.)

Characteristic Impedance

Locking Style

Recommended Coaxial Cable

Generic Type

Connector Orientation

Cable Length

Mounting Style

Panel Mounting Style

Outer Contact Plating

PCB Stabilizing Feature

Water Resistance

Connector Height

Mating/Unmating Cycles

Recommended PCB Thickness

Adapter
40 GHz
50 Ω
Screw
2.92mm
Straight
Passivate
6.5 mm
1000
Adapter
40 GHz
50 Ω
Screw
2.92mm
Straight
Passivate
8 mm
1000
Adapter
40 GHz
50 Ω
Screw
2.92mm
Straight
Passivate
8 mm
1000
Receptacle
40 GHz
50 Ω
Screw
2.92mm
Right angle
Screw-fix
Screw
6.4 mm
500
1.6 mm Max.
Receptacle
40 GHz
50 Ω
Screw
2.92mm
Right angle
Screw-fix
Screw
6.4 mm
500
1.6 mm Max.
Receptacle
40 GHz
50 Ω
Screw
2.92mm
Right angle
Screw-fix
Screw
6.4 mm
500
1.6 mm Max.
Receptacle
40 GHz
50 Ω
Screw
2.92mm
Straight
Screw-fix
Screw
9.55 mm
500
Receptacle
40 GHz
50 Ω
Screw
2.92mm
Straight
Screw-fix
Screw
9.55 mm
500
Receptacle
40 GHz
50 Ω
Screw
2.92mm
Straight
Screw-fix
Screw
9.55 mm
500