Antenna System

Frequency (Max.)   DC GHz Recommended Coaxial Cable

Water Resistance IP

or above

   
 
Series

Catalog

Connector Type

Parts

Generic Type

Industry Standard

Water Resistance

Cable Assembly

Cable Length

Characteristic Impedance

Frequency (Max.)

V.S.W.R.

Return Loss

Number of Positions

Mating/Unmating Cycles

Mounting Style

Connector Orientation

Center Contact Plating

Outer Contact Plating

Recommended Coaxial Cable

Cable Outer Diameter

Wire Termination Method

Wire Insulation Diameter

Min. Wire Insulation Diameter

Shield Diameter

Center Conductor Diameter

Notes on Recommended Wire

Operating Temperature (Max.)

Operating Temperature (Min.)

Cable Color

Type 1 Mating Face Connector

Type 2 Mating Face Connector

GT13
Shielded Coaxial Cables Connectors Using Twin Crimp Technology
GT16G
6GHz-Compatible Antenna Connectors
GT19
Connectors for Window-Mounted Antennas
GT21
Compact Connectors for Coaxial Cable <Inline Type & Board Type>
GT36
Small, Multi-Terminal, Board-to-Wire Coaxial for Roof Antennas
GT36A
Small and low profile connector for automotive antenna
GT36S
Space Saving Automotive Antenna RF Connector
GT5
In-Vehcle Shielding Connectors with Twin Crimp Technologyin-Line
Receptacle, Contact, Housing, Others
1 GHz
1, 2, 3, 4, 5
30
THT
Straight, Right angle
Tin
Tin
105 ℃
-40, -30 ℃
Receptacle, Adapter, Contact, Housing, Insulator, Others
50 Ω
6 GHz
1
30, 200, 1000
SMT
Straight, Right angle
Gold, Tin
Nickel, Tin
85, 105 ℃
-40, -30 ℃
GT16G Jack, GT16G Plug
SMA Jack
Receptacle, Contact, Housing, Insulator, Others
1 GHz
1
30
Straight
Tin
Tin
105 ℃
-30 ℃
Receptacle, Contact, Housing, Others
2.5 GHz
1, 2, 3, 4
30
SMT, THT
Straight, Right angle
Tin
Tin
105 ℃
-40, -30 ℃
Receptacle, Contact, Housing, Others
2.5, 5.9 GHz
1, 2, 3, 4
30, 1000
THT
Straight, Right angle
Gold, Tin
Nickel, Tin
Soldering
85, 105 ℃
-40, -30 ℃
Receptacle, Contact, Housing, Others
2.5 GHz
1, 2, 3, 4
30
THT
Straight, Right angle
Tin
Tin
Crimping
105 ℃
-40 ℃
Receptacle, Contact, Housing, Others
Crimping
Receptacle, Contact, Housing, Others
Yes
2 GHz
1, 2, 3, 4
30
THT
Straight, Right angle
Tin
Tin
85, 105 ℃
-40, -30 ℃