I/O

Tab Width (mm)   mm Number of Positions   pos.
Rated Current
  A Recommended Wire Size (AWG)   AWG wire
Water Resistance IP

or above

 
Series

Catalog

Connector Type

Parts

Cable Assembly

Industry Standard

Safety Standards

Number of Positions

Tab Width (mm)

Number of Rows (Interface)

Mounting Pitch

Contact Pitch

Rated Current

Rated Voltage (AC)

Rated Voltage (DC)

Mating/Unmating Cycles

Mounting Style

Connector Orientation

Mounting Side

Panel Mounting Style

Contact Plating

Wire Termination Method

Recommended Wire Type

Recommended Min. Wire Size (AWG)

Recommended Max. Wire Size (AWG)

Recommended Min. Wire Size (mm²)

Recommended Max. Wire Size (mm²)

Operating Temperature (Max.)

Operating Temperature (Min.)

Cable Color

Glow Wire Compliant

GT25
SMT Multi-Contact Connectors - Interface Connector
HVH-280
ZE05
125℃ High Heat & Vibration Resistance, 050Tab Size, 2.0mm Pitch
Contact, Header, Housing, Others
Housing, Retainer
7, 8, 12, 16, 20, 24, 28, 32, 40
0.64 mm
1, 2
1.1, 2.2 mm
2.2 mm
1, 3 A
AC 250 V
30
SMT
Straight, Right angle
Standard on-Board
Gold, Tin
Crimping
Discrete wire
AWG 24, 28
AWG 20, 24
105 ℃
-40, -30 ℃
Crimp contact, Holder, Shield contact, Wire seal
2.8 mm
1
9.5 mm
30 A
AC 600 V
DC 600 V
30
Screw
Tin
Crimping
AWG 14
AWG 12
120 ℃
-40 ℃
2
2 mm
AC 250 V
30
AWG 22
AWG 20
125 ℃
-40 ℃