Global icon

BF4MC-6GTXRX-B1-200MM

CL0831-1102-0-17

RoHS2

※ The actual product may differ from the image
  • Part No.
  • BF4MC-6GTXRX-B1-200MM
  • Connector Type
  • Plug
  • Parts
  • Industry Standard
  • Generic Type

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On April. 15, 2024

Product information
  • Part No.
  • BF4MC-6GTXRX-B1-200MM
  • CL No.
  • CL0831-1102-0-17
  • Connector Type
  • Plug
  • Parts
  • Industry Standard
  • Generic Type
  • Cable Assembly
  • Yes
  • Cable Length
  • Type 1 Mating Face Connector
  • Type 2 Mating Face Connector
  • Mating/Unmating Cycles
  • 50
  • Recommended Optical Fiber
  • Return Loss
  • Attenuation
  • Insertion Loss
  • Fiber Material
  • Silica glass
  • Operating Wavelength
  • nm
  • Operating Temperature Max.
  • 60 ℃
  • Operating Temperature Min.
  • -10 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • RoHS2
  • Conforming
  • SVHC
  • Contact
  • Connector Type Details
  • Housing Color
  • White
  • Number of Fiber Lines
  • 1
  • Cap Material
  • Power Rating
  • Transmission Rate
  • 6.25 Gbps
  • Transmission Distance
  • Input Voltage
  • Rated Current
  • Rated Current other
  • Rated Voltage (AC)
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • Rated Voltage (DC) other
  • Connector Length
  • 9.82 mm
  • Connector Width
  • 3.1 mm
  • Connector Height
  • 1.3 mm
  • Packaging Type
  • Bag
  • Purchase Unit
  • 1 PCS
  • Mass
  • 0.2 g
  • Static Sensitive
  • Qty/Box
  • 50 PCS
  • Remarks