BNC Series
BNC Type Coaxial Connectors
Features
BNC Type Coaxial Connectors
The BNC series are most widely used as 50 ohm coaxial connectors, and compact size, light weight and quick mounting and dismounting (bayonet lock coupling). Suitable for coaxial cable (RG-55.58/U) with a finished outside diameter of 3 dia. to 8 dia.
Defense of Ministry (NDS XC 6103, DSP C 6202)
Japanese Industrial Standards (JIS C 5412)
NTT (Model 2095 3C connector)
* Meets MIL Specifications.
Specifications
- Connector Type
- Plug, Receptacle, Jack, Adapter, Plug receptacle, Accessory
- Parts
- Generic Type
- BNC
- Industry Standard
- MIL, JIS
- Water Resistance
- Cable Assembly
- No
- Cable Length
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 0.5, 1.0, 1.6, 2.0, 4.0 GHz
- V.S.W.R.
- 1.2, 1.3, 1.4 Max.
- Number of Positions
- Mating/Unmating Cycles
- 500, 1000, 5000
- Mounting Style
- THT
- Connector Orientation
- Straight, Right angle, Angled
- Center Contact Plating
- Gold, Silver
- Outer Contact Plating
- Nickel
- Recommended Coaxial Cable
- 1.5C-QEV.CW, 1.5D-2V, 1.5D-2W, 1.5D-HQ.SUPER, 1.5D-HQEV, 1.5D-HQEW, 1.5D-QEV, 1.5D-QEW, 3C-2T, 3C-2V, 3C-2W, 3D-2V, 5C-2V, 5D-2V, RG-178B/U, RG-196A/U, RG-55/U, RG-58/U
- Cable Outer Diameter
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 60, 85, 90 ℃
- Operating Temperature Min.
- -55, -40, -30 ℃
- Cable Color
- Type 1 Mating Face Connector
- BNC
- Type 2 Mating Face Connector
- BNC
- Return Loss
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.