Coplanar Connection

Number of Positions   pos. Contact Pitch mm
Rated Current
  A    
 
Series

Catalog

Connector Type

Parts

Industry Standard

Safety Standards

Performance Characteristics

Transmission Rate

Contact Pitch

Mounting Pitch

Mated Height (Min.)

Mated Height (Max.)

Mated Height

Number of Positions

Tab Width (mm)

Remarks on Number of Positions

Floating Design

Mating/Unmating Cycles

Mounting Style

Connector Orientation

Contact Plating

Rated Current

Rated Voltage (AC)

Rated Voltage (DC)

Operating Temperature (Max.)

Operating Temperature (Min.)

A1
2.54mm Pitch High Density Connectors
A3
2.0mm Pitch Double Row Miniature Connectors
DF59
2.0mm Pitch, Multi Functional Connectors (UL/CSA Certified)
DF59S/DF59SN
Mono-Pole, Board-to-Board Slim Connectors (UL/CSA Certified)
DF64
4.5mm Pitch, Horizontal Mating 2-Piece System Connectors
EX
0.8mm Pitch, Connectors for Medical and Industrial Applications
FX1
1.27mm Pitch Board-to-Board Connectors
FX18
High Speed Transmission, 0.8mm Pitch for PCB Connections
FX2
1.27mm Pitch Multi-Function Two Piece Connectors
FX22
0.5mm Pitch Board-to-Board Connectors with Floating Structure
FX30
13-25A, Position Misalignment Absorption, Power Supply for BtoB
HX2
PCN10
Product Compliant to DIN Standard
PCN12
Product Compliant to DIN Standard
PCN13
Product Compliant to DIN Standard, Socket Type
Contact, Header, Housing
2.54 mm
2.54 mm
4, 6, 8, 10, 12, 14, 16, 18, 20, 24, 26, 30, 34, 36, 40, 50, 60, 64
500
THT
Straight, Right angle
Gold
3 A
AC 200, 250 V
85 ℃
-55 ℃
Receptacle, Contact, Header, Housing, Short pin, Accessory
Guide Pin
2 mm
2 mm
2, 4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30, 32, 36, 40, 44, 48, 50, 62
100
SMT, THT
Straight, Right angle
Gold
1 A
AC 200 V
85 ℃
-55 ℃
Receptacle, Contact, Socket, Floating plug, Short pin
2 mm
2 mm
2, 3, 4
10, 30
SMT
Straight
Gold
3 A
AC 230, 350 V
DC 230, 350 V
105 ℃
-35 ℃
Receptacle, Floating plug, Tool
1
10
SMT
Straight
Tin
3 A
AC 350 V
DC 350 V
105 ℃
-35 ℃
Receptacle, Contact, Socket, Header
4.5 mm
4.5 mm
2, 3
10
SMT
Right angle
Tin
5 A
AC 350 V
DC 350 V
105 ℃
-55 ℃
Plug, Receptacle, Others
0.8 mm
280
10000
THT
Right angle
Gold
0.5 A
AC 250 V
85 ℃
-25 ℃
Receptacle, Header
1.27 mm
2.54 mm
144, 192, 216
48, 64, 72
500
THT
Straight, Right angle
Gold
1 A
AC 250 V
85 ℃
-55 ℃
Plug, Receptacle, Interposer
10 Gbps
0.8 mm
0.8 mm
10 mm
45 mm
10, 15, 20, 25, 30, 35, 40, 45 mm
40, 60, 80, 100, 120, 140, 160, 180
4 Power contacts
500
SMT
Straight, Right angle
Gold
0.5 A
AC 100 V
85 ℃
-55 ℃
Receptacle, Socket, Header
0.635, 1.27, 2.54 mm
0.635, 1.27 mm
20, 32, 40, 52, 60, 68, 80, 100, 120
500
SMT, THT
Straight, Right angle
Gold
0.5 A
AC 125 V
85 ℃
-55 ℃
Receptacle, Header
0.5 mm
0.5 mm
40, 50, 60, 80
Yes
50
SMT
Right angle
Gold
0.7 A
AC 50 V
85 ℃
-55 ℃
Receptacle, Header
3.81, 7.62 mm
3.81, 7.62 mm
20 mm
30 mm
20, 25, 30 mm
2, 3, 4, 5
100
THT
Straight, Right angle
Gold
20, 22, 23, 24, 25 A
AC 250, 600 V
DC 250, 600 V
105 ℃
-55 ℃
Receptacle, Contact, Socket, Header, Accessory
Polarizing key
IEC, DIN
2.54 mm
2.54 mm
16.8 mm
45 mm
16.8, 16.9, 17.9, 25, 30, 35, 40, 45 mm
16, 20, 24, 32, 44, 48, 50, 64, 90, 96, 100, 128, 144
500
THT, Wire wrapping
Straight, Right angle
Gold
2, 3 A
AC 250, 300 V
85 ℃
-55 ℃
Receptacle, Header
IEC, DIN
2.54 mm
2.54 mm
16.8 mm
16.8 mm
16.8 mm
10, 16, 20, 24, 28, 32, 44, 50, 64, 90, 96, 100
500
THT
Straight, Right angle
Gold
2 A
AC 300 V
85 ℃
-55 ℃
Receptacle
2.54 mm
2.54 mm
16.8 mm
16.8 mm
16.8 mm
10, 16, 20, 30, 32, 44, 48, 50, 64, 90, 96, 100
500
THT
Straight, Right angle
Gold
2 A
AC 300 V
85 ℃
-55 ℃